Technical Data eSM Terminal Adapter

Environmental Conditions

The environmental conditions for the eSM terminal adapter are identical to those specified for the drive. Refer to the user guide of the drive (Related Documents) for the environmental conditions.

Degree of Protection

The eSM terminal adapter may only be installed and operated in a control cabinet, secured by a keyed or tooled locking mechanism, with degree of protection IP54 or higher as per IEC 60529.

Mounting

The eSM terminal adapter can be mounted to standard DIN rails or G-type rails.

Dimensions eSM Terminal Adapter

Dimensions eSM terminal adapter:

Characteristic

Unit

Value

Space requirements (h + J + cable)

mm

≥ 100

B

mm

78

L

mm

136

Available space for unlocking the DIN rail

mm

≥ 10