Integrated Emergency Stop

Wiring

Wiring of the safety module eSM or the eSM terminal adapter for Emergency Stop:

  • Connect the supply voltage to ESM24VDC and ESM0VDC.

  • Connect the Emergency Stop pushbutton to ESTOP_A and ESTOP_B.

  • Connect the start/restart pushbutton to the input ESMSTART.

Emergency Stop: Category 1 Stop (ESTOP_A and ESTOP_B)

If the inputs ESTOP_A and ESTOP_B are deactivated (level 0), a Quick Stop and the safety-related function SS1 are triggered. This corresponds to stop category 1 as per IEC 60204-1.

Triggering an Emergency Stop:

The following steps are performed in the case of an Emergency Stop:

1

No Emergency Stop triggered.

The machine operating mode is Automatic Mode or Setup Mode.

2

An Emergency Stop is triggered via the inputs ESTOP_A and ESTOP_B (level 0)

The safety module eSM request a Quick Stop.

The safety-related function SS1 is triggered.

3

The deceleration ramp is monitored by the safety-related function SS1.

4

The velocity is zero.

A delay time of 200 ms starts.

If a holding brake is present, it can be applied.

5

The delay time has elapsed.

The safety-related function STO is active.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

eSM_dec_Qstop

eSM deceleration ramp for Quick Stop.

Deceleration ramp for monitored Quick Stop. This value must be greater than 0.

Value 0: eSM module is not configured

Value >0: Deceleration ramp in RPM/s

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

RPM/s

0

0

32786009

UINT32

R/W

per.

-

-

Integrated Emergency Stop: Wiring with eSM Terminal Adapter

Wiring of Emergency Stop with evaluation of the signal state of a start/restart pushbutton via eSM terminal adapter:

Refer to Multiple Safety Modules eSM in Multi-Axis System Via eSM Terminal Adapter for additional details.

Deenergizing Other Consumers

If other consumers are to be deenergized via the safety module eSM or contact multiplication is to be implemented, power contactors with forcibly guided contacts can be connected to the outputs RELAY_OUT_A and RELAY_OUT_B. Connect one power contactor to each output of a pair of of outputs, for example, K1 to RELAY_OUT_A_1 and K2 to RELAY_OUT_B_1. The forcibly guided, normally closed contacts of the power contactors must be connected in series with the start/restart pushbutton (ESMSTART), refer to Evaluation of the Start/Restart Signal - General.

If the power contactors are used to apply or remove mains voltage, the power contactors must meet the requirement of protective separation.

If an error is detected, you can reset it by triggering an Emergency Stop.

Delay Time for Other Consumers

It is possible to deenergize other consumers after a delay time:

  • After a fixed delay time

  • When the movement has come to a standstill

Timing for deactivation of the RELAY output:

The parameter eSM_t_Relay lets you set the timing for deactivation.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

eSM_t_Relay

eSM deactivation of output RELAY.

Deactivation of the digital output RELAY:

Value 0: Immediate, no time delay

Value 1: At motor standstill (v = 0)

Value 2: At motor standstill (v = 0) and /INTERLOCK_OUT = 1

Value >2: Time delay in ms, deactivation of output after this time has passed

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

ms

0

0

10000

UINT16

R/W

per.

-

-

The outputs of the safety module eSM provide integrated protection against inductive voltage. Additional flyback diodes can slow down the switching behavior of contactors. Refer to Electrical Data Module for information on the maximum inductive load on the outputs.

Event

Value of parameter eSM_t_Relay

Outputs RELAY_OUT

Error of error class 1 detected

Any

The outputs RELAY_OUT are not deactivated.

Error of error class 2 detected (Emergency Stop)

0

Outputs RELAY_OUT are immediately deactivated (without time delay).

1

The outputs RELAY_OUT are deactivated when the motor is at a standstill (v = 0).

2

The outputs RELAY_OUT are deactivated when the motor is at a standstill (v = 0) and if the level at the output INTERLOCK_OUT is 1.

3

The outputs RELAY_OUT are deactivated after the parameterizable delay time eSM_t_Relay [ms] has passed.

Error of classes 3 or 4 detected

Any

The outputs RELAY_OUT are deactivated immediately, irrespective of the settings in the parameter eSM_t_Relay.