Procedure |
Parameter |
Unit |
Value |
---|---|---|---|
Environmental characteristics |
Based on class 3K3 according to IEC 60721-3-3: 2002 |
||
Ambient temperature |
°C (°F) |
+5...+40 (+41...+104)/ +55 (131) with power derating (1) |
|
Relative humidity |
% |
5…85 |
|
Air pressure |
kPa |
70...106 |
|
Heat radiation |
– |
Prohibited |
|
Condensation |
– |
Prohibited |
|
Precipitation |
– |
Prohibited |
|
Water from sources other than rain |
– |
Allowed according to IP65. |
|
Formation of ice |
– |
Prohibited |
|
Mechanical conditions |
Class 3M4 according to IEC 60721-3-3: 2002 |
||
Displacement amplitude |
mm / frequency range Hz |
3.0 / 2-9 |
|
Acceleration amplitude |
m/s2 / frequency range Hz |
10 / 9-200 |
|
Shock response spectrum type I |
peak acceleration m/s2 |
100 |
|
(1) For more information, refer to the de-rating information in Special Conditions. |
Procedure |
Parameter |
Unit |
Value |
---|---|---|---|
Environmental characteristics |
Based on class 2K4 according to IEC 60721-3-2:1997 |
||
Ambient temperature |
°C (°F) |
-40...+70 (-40...+158) |
|
Relative humidity |
% |
5…95 |
|
Air pressure |
kPa |
70...106 |
|
Condensation |
– |
Prohibited |
|
Precipitation |
– |
Prohibited (1) |
|
Water from sources other than rain |
– |
Prohibited (1) |
|
Formation of ice |
– |
Prohibited (1) |
|
Mechanical conditions |
Based on class 2M2 according to IEC 60721-3-2:1997 |
||
Displacement amplitude |
mm/frequency range Hz |
3.5 / 2...9 |
|
Acceleration amplitude |
m/s2 /frequency range Hz |
10 / 9...200 |
|
Shock response spectrum type I |
m/s2 |
100 |
|
Shock response spectrum type II |
m/s2 |
300 |
|
(1) Based on the product packaging |
For detailed information about storage conditions, refer to Transport and Storage.
Procedure |
Parameter |
Unit |
Value |
---|---|---|---|
Environmental characteristics |
Based on class 1K2 according to IEC 60721-3-1:1997 |
||
Ambient temperature |
°C (°F) |
+5…+40 (+41…+104) |
|
Relative humidity |
% |
5…85 |
|
Air pressure |
kPa |
70...106 |
|
Condensation |
– |
Prohibited |
|
Precipitation |
– |
Prohibited |
|
Water from sources other than rain |
– |
Prohibited |
|
Formation of ice |
– |
Prohibited |
|
Mechanical conditions |
Based on class 1M2 according to IEC 60721-3-1:1997 |
||
Static load |
kPa |
5 |