During operation, the surface temperature of the external braking resistor may exceed 250 °C (482 °F).
DANGER | |
---|---|
Step |
Action |
---|---|
1 |
If necessary to maintain and respect the maximum ambient operating temperature, install an additional fan in the control cabinet. |
2 |
Do not block the fan air inlet of the product. |
3 |
Observe tolerances as well as distances to the cable channels and adjacent braking resistors or other heat producing equipment. |
Keep a distance of at least 100 mm (3.94 in) above and below the external braking resistor.
Keep a distance of at least 50 mm (1.97 in) to the right and left of the external braking resistor.