Jog_LXM32

Functional Description

This function block starts the operating mode Jog.

In the operating mode Jog, a movement is started via the inputs Forward and Backward.

If the inputs Forward and Backward are set to FALSE, the operating mode is terminated and the output Done is set to TRUE.

If the inputs Forward and Backward are set to TRUE, the operating mode remains active, the jog movement is stopped, and the output Busy remains set to TRUE.

Library and Namespace

Library name: GMC Independent Lexium

Namespace: GILXM

Graphical Representation

Inputs

Input

Data type

Description

Forward

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

  • Forward = FALSE and Backward = FALSE: Movement is terminated.

  • Forward = TRUE and Backward = FALSE: Movement in positive direction is started.

  • Forward = FALSE and Backward = TRUE: Movement in negative direction is started.

  • Forward = TRUE and Backward = TRUE: The operating mode remains active, the jog movement is stopped, and the output Busy remains set to TRUE.

Backward

BOOL

Fast

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

The velocity can be modified during the movement.

  • FALSE: Movement at the velocity set in VeloSlow.

  • TRUE: Movement at the velocity set in VeloFast.

TipPos

DINT

Value range: 0...2147483647

Default value: 20

  • 0: Continuous movement is started immediately.

  • >0: Value is used for distance to be moved in user-defined units. The movement is stopped, the waiting time WaitTime starts. After the waiting time WaitTime has elapsed, a continuous movement is started.

WaitTime

UINT

Value range: 0...65535

Default value: 500

Waiting time in ms. If TipPos is >0, the waiting time WaitTime starts as soon as the adjusted distance has been covered. After the waiting time WaitTime has elapsed, a continuous movement is started.

VeloSlow

DINT

Value range: 1...2147483647

Default value: 60

Velocity in user-defined units. If Fast = FALSE, the movement is made at this velocity.

VeloFast

DINT

Value range: 1...2147483647

Default value: 180

Velocity in user-defined units. If Fast = TRUE, the movement is made at this velocity.

Acceleration

DINT

Value range: 1...2147483647

Default value: 600

Acceleration ramp in user-defined units.

Deceleration

DINT

Value range: 1...2147483647

Default value: 600

Deceleration ramp in user-defined units.

Outputs

Output

Data type

Description

Done

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

  • FALSE: Execution has not been started, or an error has been detected.

  • TRUE: Execution terminated without an error detected.

Busy

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

  • FALSE: Function block is not being executed.

  • TRUE: Function block is being executed.

CommandAborted

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

  • FALSE: Execution has not been aborted.

  • TRUE: Execution has been aborted by another function block.

Error

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

  • FALSE: Execution of the function block is running, no error has been detected.

  • TRUE: An error has been detected in the execution of the function block.

ErrorID

WORD

Returns the value of a diagnostic code. Refer to Library Diagnostic Codes. If the value is 0 and if the output Error of this function block is set to TRUE, then the diagnostic code can be read with the output AxisErrorID of the function block MC_ReadAxisError.

Inputs/Outputs

Input/Output

Data type

Description

Axis

Axis_Ref

Reference to the axis (instance) for which the function block is to be executed (corresponds to the name of the axis). The name of the axis must be defined in the EcoStruxure Machine Expert Devices tree.

Notes

The inputs Acceleration and Deceleration are only taken into account if you use the fieldbuses EtherNet/IP or Modbus TCP.

Additional Information

Operating Mode Jog