Refer to Diagnostic class (standard): 3
This diagnostic message is triggered as a general message if the automatic update of the electronic motor type plates was not completed successfully altogether. Additionally, this diagnostic message is triggered as a specific message for every motor on which the automatic update has not been completed successfully.
In the specific diagnostic message the following error codes are specified:
Error code |
Meaning |
---|---|
-1 |
Detected error in the updated type plate. |
-2 |
Detected error when reading the previous type plate. |
-3 |
Unanticipated data field length. |
-4 |
Reinitialization of the drive is unsuccessful. |
-5 |
IDN read/writing error P(101,0,0) / P(1034,0,0). |
-10 |
*.blh file not found. |
-11 |
*.blh format error (no 8 data byte). |
-12 |
*.blh format error (no byte). |
Cause |
Solution |
---|---|
The update of the electronic motor type plates is not successful. |
Contact your local Schneider Electric service representative. |