ET_State - General Information
Type: |
Enumeration type |
Available as of: |
V1.0.2.0 |
Versions: |
Current version |
The enumeration describes the states of the FB_AxisModule.
Name |
Value |
Description |
---|---|---|
Disabled |
1 |
The module is disabled. |
Initializing |
2 |
The module is being initialized. |
NoOpDriveEnabled |
3 |
No operating mode is selected and the axis is in position control. |
NoOpDriveDisabled |
4 |
No operating mode is selected and the axis is not in position control. |
HomingInit |
10 |
The operating mode Homing is being initialized. |
HomingWaitForStart |
11 |
The operating mode Homing is selected and is waiting for the start command. |
HomingExecuting |
12 |
Homing is being executed. |
HomingDone |
13 |
Homing has been completed. |
HomingExit |
14 |
The operating mode Homing is quit. |
ManualInit |
20 |
The operating mode Jogging is being initialized. |
ManualRunning |
21 |
The jogging mode is being executed. |
ManualExit |
22 |
The operating mode Jogging is quit. |
MultiCamInit |
30 |
The operating mode Cam is being initialized. |
MultiCamWaitForStart |
31 |
The operating mode Cam is selected and is waiting for the start command. |
MultiCamWaitForWsStart |
32 |
The operating mode Cam is selected in warm start mode and is waiting for the warm start command |
MultiCamWsExecuting |
33 |
A Multicam warm start is being executed. |
MultiCamRunning |
34 |
The operating mode Cam is being executed. |
MulitCamExit |
35 |
The operating mode Brake is quit. |
EndlessInit |
40 |
The operating mode Endless is being initialized. |
EndlessWaitForStart |
41 |
The operating mode Endless is selected and is waiting for the start command. |
EndlessRunning |
42 |
The operating mode Endless is being executed. |
EndlessExit |
43 |
The operating mode Endless is quit. |
EndlessIlsInit |
70 |
The operating mode Endlesslls is being initialized. |
EndlessIlsWaitForStart |
71 |
The operating mode Endlesslls is selected and is waiting for the start command. |
EndlessIlsRunning |
72 |
The operating mode Endlesslls is being executed. |
EndlessIlsExit |
73 |
The operating mode Endlesslls is quit. |
PositioningInit |
50 |
The operating mode Positioning is being initialized. |
PositioningWaitForStart |
51 |
The operating mode Positioning is selected and is waiting for the start command. |
PositioningRunning |
52 |
The operating mode Positioning is being executed. |
PositioningExit |
53 |
The operating mode Positioning is quit. |
BrakeReleaseInit |
60 |
The operating mode Brake is being initialized. |
BrakeClosed |
61 |
The operating mode Brake is being executed. The brake is closed. |
BrakeReleased |
62 |
The operating mode Brake is being executed. The brake is open. |
BrakeReleaseExit |
63 |
The operating mode BrakeRelease is quit. |
AdditionalInit |
80 |
The operating mode Additional is being initialized. |
AdditionalWaitForStart |
81 |
The operating mode Additional is selected and is waiting for the start command. |
AdditionalRunning |
82 |
The operating mode Additional is being executed. |
AdditionalExit |
83 |
The operating mode Additional is quit. |