This function is used to handle submodules of type MultiBelt module within the Update_Structs action of a node equipment module.
The function updates the link to the MultiBelt module within the module hierarchy of the template. By using this link you can activate different modules from the template.
Input |
Data type |
Description |
---|---|---|
i_pdwSubModuleAddInterfaces |
POINTER TO DWORD |
The address in which the additional interfaces of the node are managed must be transferred to the input. |
i_udiSubModuleConstant |
UDINT |
The number of the module within the node must be transferred to the input. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
Input/Output |
Data type |
Description |
---|---|---|
iq_stMultiBeltModuleItf |
The additional interface of the MultiBelt module must be transferred to the input. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
InputParameterInvalid |
SubModuleAddInterfacesInvalidPointer |
33 |
SubModuleAddInterfaces is invalid. |
InputParameterInvalid |
SubModuleConstantRange |
34 |
SubModuleConstant is outside the valid range. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The link for the MultiBeltModule has been updated successfully in the template.
Enumeration name: |
SubModuleAddInterfacesInvalidPointer |
Enumeration value: |
33 |
Description: |
SubModuleAddInterfaces is invalid. |
Issue/Cause |
Solution |
---|---|
An uninitialized pointer (0) was transferred at the i_pdwSubModuleAddInterfaces input. |
Make certain that at the i_pdwSubModuleAddInterfaces input the address of the array is transferred in which the additional interfaces of the node are managed. |
Enumeration name: |
SubModuleConstantRange |
Enumeration value: |
34 |
Description: |
SubModuleConstant is outside the valid range. |
Issue/Cause |
Solution |
---|---|
An invalid value has been transferred at the i_udiSubModuleConstant input. |
Ensure that a value greater than or equal to 0 is transferred at the i_udiSubModuleConstant input. |