FB_HomeForce - RegisterLoggerPoint (Method)
|
Type: |
Method |
|
Available as of: |
1.4.0.0 |
The method registers the internal logger point in the Application Logger.
The function block contains a logger point implemented for the Application Logger. After successfully calling-up this method, the function block sends messages to the Application Logger via this logger point. This method is identical to the call-up of the RegisterLoggerPoint method at APL.FB_LoggerPoint.
After registration:
oThe function block automatically sends messages to the Application Logger.
oThe ET_LogLevel enumeration (logger level) describes the type and importance of a message.
oDepending on the respective function block, various information is forwarded within a message (e.g. a list of diagnostic outputs).
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifParent |
The parent logger point under which the logger point of the function block is to be registered. The global variable G_ifApplicationLogger is also a logger point. |
|
|
i_sName |
STRING[80] |
The name of the function block logger point, which is to be displayed in the Application Logger, must be defined here. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an error message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Error message |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
InputParameterInvalid |
318 |
The maximum number of logger points is exceeded. |
|
|
InputParameterInvalid |
316 |
The parent is invalid. |
|
|
InputParameterInvalid |
317 |
The parent is not registered. |
|
|
UnexpectedProgramBehavior |
17 |
DiagExt is unintended. |
MaxNumberOfLoggerPointsExeeded
|
Enumeration name: |
MaxNumberOfLoggerPointsExeeded |
|
Enumeration value: |
318 |
|
Description: |
The maximum number of logger points is exceeded. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
It was attempted to register more than APL.Gc_udiMaxNumberOfLoggerPoints logger points in the application logger. |
The global parameter APL.Gc_udiMaxNumberOfLoggerPoints must be increased. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The logger point was successfully registered in the Application Logger.
|
Enumeration name: |
ParentInvalid |
|
Enumeration value: |
316 |
|
Description: |
The parent is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An invalid object has been transferred at the input i_ifParent. |
At the input i_ifParent an object of the type APL.FB_LoggerPoint or APL.IF_ApplicationLogger has to be transferred. |
|
Enumeration name: |
ParentNotRegistered |
|
Enumeration value: |
317 |
|
Description: |
The parent is not registered. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The logger points transferred at the input i_ifParent is not registered in the Application Logger. |
The logger point transferred at the input i_ifParent must be registered in the Application Logger first. |
|
Enumeration name: |
UnexpectedDiagExt |
|
Enumeration value: |
17 |
|
Description: |
DiagExt is unintended. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |