FC_BandAlgorithm - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Solve the equation system that is specified by a band algorithm.
A band matrix is a matrix that only contains the main diagonals and several secondary diagonals from zero different elements. Equation systems with band matrixes are commonly used (e.g. when calculating splines). They are frequently very large (> 1000 unknowns), so that the storage of the associated matrix in a square array would equate to an enormous waste of storage space (in the case of a 1000x1000 matrix for a spline, out of the 1000000 matrix elements only 3000 would be different from zero). Instead of this, one saves the matrix in an array that has the same number of lines as the matrix but only a few columns and respectively adapts itself to the Gauss Algorithm.
|
Input |
Data type |
Description |
|---|---|---|
|
i_diDim |
DINT |
Number of equations of the solving system or lines / columns of the corresponding matrix. Must be >= 2 . |
|
i_diBands |
DINT |
Number of bands of the equation system. The bands are the secondary diagonals that the uneven 0 elements receive where counting is only carried out on the main diagonal that contains several of those diagonals. For example, the matrix above has 2 bands. |
|
i_lrZeroLimit |
LREAL |
Numeric zero limit. Matrix elements that are much smaller than this value are considered as zero. Used to limit the rounding error reproduction. The best value depends on the numeric properties of the matrix. Must be > 0.0. A common value is, e.g. 1E-12. |
|
i_plrMatrix |
POINTER TO LREAL |
Pointer on the beginning of the memory area in which the matrix of the linear equation system is stored. This area has to be connected and provide a minimum memory space for i_diDim * (3 * i_diBands + 1) LREALs. This array provides more space than would be required for saving the matrix elements other than zero. The additional elements are required for the pivoting. The allocation of this space is described below. |
|
i_plrVector |
POINTER TO LREAL |
Pointer to the beginning of the memory area where the inhomogeneous vector ("right side") of the linear equation system is stored. This area has to be connected and provide a minimum storage space for i_diDim LREALs. |
|
i_plrSolutionVector |
POINTER TO LREAL |
Pointer on the beginning of the memory area where the solution vector of the linear equation system has to be copied. This area has to be connected and provide a minimum storage space for i_diDim LREALs. The POU calculates the vector SolutionVector so that the equation matrix * SolutionVector = Vector is fulfilled. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
oThis POU requires i_diDim * (3 * i_diBands + 2) * SIZEOF(LREAL) bytes of dynamic memory. Therefore, it must be ensured that the parameter LMCx00C\C\Configuration\Program\DynIECDataSize (total available dynamic memory) is set to an adequate value.
oThe correct size of the storage area that the pointers i_plrMatrix, i_plrVector and i_plrSolutionVector are pointing to must be carefully checked. Otherwise, the POU causes memory access errors.
i_plrMatrix : i_diDim * (3 * i_diBands + 1) LREALs
i_plrVector : i_diDim LREALs
i_plrSolutionVector : i_diDim LREALs
oThe functions FC_GetMatrixElement(), FC_GetVectorElement(), FC_SetMatrixElement() and FC_SetVectorElement() are available for allocating and reading the elements of the matrix and the vectors involved. With this POU, the column value i_diNumCols = 3 * i_diBands + 1 must be set for the allocation of the matrix.
oThe allocation of the matrix elements to the elements of the array A, which this represents, elements is as follows (D = i_diDim, B = i_diBands has been set for a shorter notation):
Allocation of the elements of a band matrix to the elements of the array of the band matrix POU
Visualization using the band matrix above as an example.
diDim : DINT := 10;
diBands : DINT := 2;
diCols : DINT := 7;
alrA : ARRAY[0..9,0..6] OF LREAL;
alrB : ARRAY[0..9] OF LREAL := 10(2.0); (* Beispiel für "rechte Seite" *)
alrX : ARRAY[0..9] OF LREAL;
etDiag : PD_GlobalDiagnostic.ET_Diag;
etDiagExt : PD_PacDriveLib.ET_DiagExt;
Allocation of the matrix:
FOR i := 0 TO (diDim - 1) DO
FOR j := 0 TO (3 * diBands) DO
FC_SetMatrixElement(
i_plrMatrixStart:=ADR(alrA[0,0]),
i_diNumCols:=diCols,
i_diRow:=i,
i_diCol:=j,
i_lrValue:=0.0);
END_FOR
END_FOR
FOR i := 0 TO (diDim - 1) DO
FC_SetMatrixElement(
i_plrMatrixStart:=ADR(alrA[0,0]),
i_diNumCols:=diCols,
i_diRow:=i,
i_diCol:=diBands,
i_lrValue:=1.0);
END_FOR
FOR i := 1 TO (diDim - 1) DO
FC_SetMatrixElement(
i_plrMatrixStart:=ADR(alrA[0,0]),
i_diNumCols:=diCols,
i_diRow:=i,
i_diCol:=diBands-1,
i_lrValue:=0.5);
END_FOR
FOR i := 0 TO (diDim - 2) DO
FC_SetMatrixElement(
i_plrMatrixStart:=ADR(alrA[0,0]),
i_diNumCols:=diCols,
i_diRow:=i,
i_diCol:=diBands+1,
i_lrValue:=0.5);
END_FOR
FOR i := 0 TO (diDim - 3) DO
FC_SetMatrixElement(
i_plrMatrixStart:=ADR(alrA[0,0]),
i_diNumCols:=diCols,
i_diRow:=i,
i_diCol:=diBands+2,
i_lrValue:=1.0/3.0);
END_FOR
FC call-up:
FC_BandAlgorithm (
i_diDim := diDim,
i_diBands := diBands,
i_lrZeroLimit := 1E-12,
i_plrMatrix := ADR(alrA[0,0]),
i_plrVector := ADR(alrB[0,0]),
i_plrSolutionVector := ADR(alrX[0,0]),
q_etDiag => etDiag,
q_etDiagExt => etDiagExt );
After calling up the function, the solution of the equation system is available in array alrX.
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ControllerConditionInvalid |
75 |
There is not enough dynamic memory reserved. |
|
|
InputParameterInvalid |
73 |
Bands is outside the valid range |
|
|
InputParameterInvalid |
72 |
Dim is outside the valid range. |
|
|
InputParameterInvalid |
77 |
The matrix is singular. |
|
|
InputParameterInvalid |
69 |
The pointer Matrix is invalid. |
|
|
InputParameterInvalid |
71 |
The pointer SolutionVector is invalid. |
|
|
InputParameterInvalid |
70 |
The pointer Vector is invalid. |
|
|
InputParameterInvalid |
74 |
ZeroLimit is outside the valid range. |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
Enumeration name: |
BandsRange |
|
Enumeration value: |
73 |
|
Description: |
Bands is outside the valid range |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_diBands, an invalid value has been transferred. |
The following must hold: i_diBands > 0 |
|
Enumeration name: |
DimRange |
|
Enumeration value: |
72 |
|
Description: |
Dim is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_diDim, an invalid value has been transferred. |
The following must hold: i_diDim > 1 |
|
Enumeration name: |
DynIecDataSizeTooSmall |
|
Enumeration value: |
75 |
|
Description: |
There is not enough dynamic memory reserved. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
There is no or not enough dynamic memory available. |
Increase the available dynamic memory Controller > Configuration > Program > DynIECDataSize. |
|
Enumeration name: |
MatrixSingular |
|
Enumeration value: |
77 |
|
Description: |
The matrix is singular. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The matrix at the input i_plrMatrix is singular. |
At the input i_plrMatrix, a regular matrix has to be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The equation system has been successfully solved.
|
Enumeration name: |
PointerMatrixInvalid |
|
Enumeration value: |
69 |
|
Description: |
The pointer Matrix is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrXMatrix, a null pointer has been transferred. |
At the input i_plrXMatrix, the address of the memory containing the matrix must be transferred. |
|
Enumeration name: |
PointerSolutionVectorInvalid |
|
Enumeration value: |
71 |
|
Description: |
The pointer SolutionVector is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrSolutionVector, a null pointer has been transferred. |
At the input i_plrSolutionVector, the address of the memory containing the solution vector must be transferred. |
|
Enumeration name: |
PointerVectorInvalid |
|
Enumeration value: |
70 |
|
Description: |
The pointer Vector is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrVector, a null pointer has been transferred. |
At the input i_plrVector, the address of the memory containing the vector must be transferred. |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
|
Enumeration name: |
ZeroLimitRange |
|
Enumeration value: |
74 |
|
Description: |
ZeroLimit is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrZeroLimit, a number <= 0 has been applied. |
i_lrZeroLimit must be greater than 0. |