FC_Poly5RelExtremeValues - General Information
| 
    Type:  | 
   
    Function  | 
| 
    Available as of:  | 
   
    V1.0.3.0  | 
| 
    Versions:  | 
   
    Current version  | 
Calculate all relative extreme of the 5th polynomial order.
Calculates all relative extreme values of the 5th order polynomial given by the coefficient array i_alrCoefficients (for its entire definition range, that is, the entire real number range). The relative extreme values are returned as a structure of the type ST_XYStruct.
| 
    Input  | 
   
    Data type  | 
   
    Description  | 
|---|---|---|
| 
    i_alrCoefficients  | 
   
    ARRAY[0 .. 5] OF LREAL  | 
   
    List of the coefficients, with the element 5 being the coefficient of the highest order and the element 0 being the coefficient of the lowest order.  | 
| 
    Output  | 
   
    Data type  | 
   
    Description  | 
|---|---|---|
| 
    q_etDiag  | 
   
    General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message.  | 
|
| 
    q_etDiagExt  | 
   
    POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message  | 
| 
    Data type  | 
   
    Description  | 
|---|---|
| 
    Relative extreme values of the polynomial  | 
| 
    q_etDiag  | 
   
    q_etDiagExt  | 
   
    Enumeration value  | 
   
    Description  | 
|---|---|---|---|
| 
    OK  | 
   
    0  | 
   
    Ok  | 
| 
    Enumeration name:  | 
   
    Ok  | 
| 
    Enumeration value:  | 
   
    0  | 
| 
    Description:  | 
   
    Ok  | 
The extreme values have been calculated successfully.