FC_Poly5Value - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Calculate the function value of the polynomial at a certain position.
Calculates the function value of the polynomial represented by the coefficient array i_alrCoefficients at the point i_lrX:
(The calculation is carried out in accordance with the Horner scheme: reducing the number of required operations and the rounding error propagation by factorization.)
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrX |
LREAL |
Position on which the function value is to be calculated |
|
i_alrCoefficients |
ARRAY[0..5] OF LREAL |
Coefficient array of the polynomial whose absolute extreme values are to be calculated, with the element 5 being the coefficient of the highest order and the element 0 being the coefficient of the lowest order. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
LREAL |
Function value of the polynomial at the point i_lrX |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The function value has been calculated successfully.