FC_RoundLreal - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Round up the real value.
Rounds the real value i_lrValue to i_diDigits decimal places. Here, the permissible range for i_diDigits is 0 … 15.
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrValue |
LREAL |
Value to be rounded |
|
i_diDigits |
DINT |
Number of decimal places to be rounded to |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
LREAL |
Rounded value of i_lrValue |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The rounded value has been calculated successfully.