IF_RobotMotion - GetMotionParameter (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Reading the motion parameters.

Description

With the method GetMotionParameter(...), the configured maximum velocity (change of the position per time unit), the maximum acceleration (change of the velocity per time unit), the maximum deceleration (change of the velocity per time unit), as well as the ramp (change of the acceleration/deceleration per time unit) with which the path motion of the robot or the motion of an auxiliary axis has to be executed can be read.

A changed value of Ramp is active for the next motion command sent after calling this method.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Specifies from which part of the robot that the motion parameter are to be read.

Valid values are:

  • ET_RobotComponent.Path

  • ET_RobotComponent.OrientationX

  • ET_RobotComponent.OrientationY

  • ET_RobotComponent.OrientationZ

  • ET_RobotComponent.AuxAx1 ... AuxAx10

  • ET_RobotComponent.CartesianX

  • ET_RobotComponent.CartesianY

  • ET_RobotComponent.CartesianZ

For further information, refer to ET_RobotComponent .

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

q_lrMaxVelocity

LREAL

Specified maximum velocity (change of the position per time unit).

q_lrMaxAcceleration

LREAL

Specified maximum acceleration (change of the velocity per time unit).

q_lrMaxDeceleration

LREAL

Specified maximum deceleration (change of the velocity per time unit).

q_lrRamp

LREAL

Specified ramp (change of the acceleration/deceleration per time unit).

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

ExternalPositionSourceConfigured

205

The external position source is configured.

InputParameterInvalid

AuxiliaryAxisNotConfigured

127

The auxiliary axis is not configured.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

InputParameterInvalid

ComponentNotConfigured

198

The component is not configured.

InputParameterInvalid

OrientationNotAvailable

199

The orientation is not available.

AuxiliaryAxisNotConfigured

Enumeration name:

AuxiliaryAxisNotConfigured

Enumeration value:

127

Description:

The auxiliary axis is not configured.

Issue

Cause

Solution

Reading the motion parameters was not successful.

The value transferred at the input i_etComponent corresponds to no configured auxiliary axis.

Ensure that the axis is configured before using an auxiliary axis.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

Reading the motion parameters was not successful.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent a valid component has been transferred.

ComponentNotConfigured

Enumeration name:

ComponentNotConfigured

Enumeration value:

198

Description:

The component is not configured.

Issue

Cause

Solution

Reading the motion parameters was not successful.

The component transferred at the input i_etComponent is not configured.

Ensure that at the input i_etComponent a configured component has been transferred.

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

205

Description:

The external position source is configured.

Issue

Cause

Solution

Reading the motion parameters was not successful.

An external position source for the robot components cartesian, orientation and auxiliary axes is configured.

Reading the motion parameters for the component Path is not possible when an external position source for the robot components is configured.

Do not read the motion parameters for the component Path.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The motion parameters have been read successfully.

OrientationNotAvailable

Enumeration name:

OrientationNotAvailable

Enumeration value:

199

Description:

The orientation is not available.

Issue

Cause

Solution

Reading the motion parameters was not successful.

The orientation transferred at the input i_etComponent is not available.

Ensure that the transformation used supports the orientation.