With the method SetMotionParameter(...), the maximum velocity (change of the position per time unit), the maximum acceleration (change of the velocity per time unit), the maximum deceleration (change of the velocity per time unit) as well as the ramp (change of the acceleration/deceleration per time unit) with which the path motion of the robot or the motion of an auxiliary axis has to be executed can be determined.
The specification of the maximum values of the motion commands:
Can be executed again at any time.
Applies to the subsequent motion commands (MoveL, MoveC, ...).
The specification of the maximum values of the jogging motion parameters can also be executed individually with the methods SetMaxVelocity(…), SetMaxAcceleration(…), SetMaxDeceleration(…) and SetRamp(…).
Changed values of MaxVelocity, MaxAcceleration, MaxDeceleration or Ramp are active for the motion commands sent after calling this method.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Specifies from which part of the robot that the motion parameters are to be set. Valid values are:
For further information, refer to ET_RobotComponent. |
|
i_lrMaxVelocity |
LREAL |
Specifies the maximum velocity (change of the position per time unit). Unit: [Units/s] Value range: i_lrMaxVelocity > 0.0 |
i_lrMaxAcceleration |
LREAL |
Specifies the maximum acceleration (change of the velocity per time unit). Unit: [Units/s2] Value range: i_lrMaxAcceleration > 0.0 |
i_lrMaxDeceleration |
LREAL |
Specifies the maximum deceleration (change of the velocity per time unit). Unit: [Units/s2] Value range: i_lrMaxDeceleration > 0.0 AND i_lrMaxDeceleration <= Emergency MaxDeceleration set with the method IF_RobotConfiguration.SetEmergencyParameter Special case: MaxDeceleration = 0.0 -> In this case MaxDeceleration is set to MaxAcceleration in the motion commands following thereafter. |
i_lrRamp |
LREAL |
Specifies the ramp (change of the acceleration/deceleration per time unit). Detailed description of the motion parameter Ramp. Unit: [-] Value range: i_lrRamp > 0.0 AND i_lrRamp >= Emergency ramp set with the method IF_RobotConfiguration.SetEmergencyParameter |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
ExecutionAborted |
ExternalPositionSourceConfigured |
205 |
The external position source is configured. |
ExecutionAborted |
TrackingSourceConfigured |
248 |
A tracking source is configured for the robot. |
InputParameterInvalid |
AuxiliaryAxisNotConfigured |
127 |
The auxiliary axis is not configured. |
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
InputParameterInvalid |
MaxAccelerationRange |
125 |
The maximum acceleration is out of range. |
InputParameterInvalid |
MaxDecelerationRange |
126 |
The maximum deceleration is out of range. |
InputParameterInvalid |
MaxVelocityRange |
124 |
The maximum velocity is out of range. |
InputParameterInvalid |
RampRange |
20 |
The ramp is out of range. |
InputParameterInvalid |
OrientationNotAvailable |
199 |
The orientation is not available. |
InputParameterInvalid |
ComponentNotConfigured |
198 |
The component is not configured. |
Enumeration name: |
AuxiliaryAxisNotConfigured |
Enumeration value: |
127 |
Description: |
The auxiliary axis is not configured. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_etComponent corresponds to no configured auxiliary axis. |
Ensure that the axis is configured before using an auxiliary axis. |
Enumeration name: |
ComponentInvalid |
Enumeration value: |
132 |
Description: |
The component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |
Enumeration name: |
ComponentNotConfigured |
Enumeration value: |
198 |
Description: |
The component is not configured. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_etComponent is not configured. |
Ensure that at the input i_etComponent a configured component has been transferred. |
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
205 |
Description: |
The external position source is configured. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was unsuccessful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Setting the motion parameter for the component Path is not possible when an external position source for the robot components is configured. Do not set the motion parameter for the component Path. |
Enumeration name: |
MaxAccelerationRange |
Enumeration value: |
125 |
Description: |
The maximum acceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_lrMaxAcceleration lies outside the valid range. |
At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. |
Enumeration name: |
MaxDecelerationRange |
Enumeration value: |
126 |
Description: |
The maximum deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was unsuccessful. |
The value transferred at the input i_lrMaxDeceleration lies outside the valid range. |
At the input i_lrMaxDeceleration, a value greater than 0 must be transferred. At the input i_lrMaxDeceleration, a value less than or equal to MaxEmergencyDeceleration must be transferred. |
Enumeration name: |
MaxVelocityRange |
Enumeration value: |
124 |
Description: |
The maximum velocity is out of range. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_IrMaxVelocity lies outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The motion parameters have been set successfully.
Enumeration name: |
OrientationNotAvailable |
Enumeration value: |
199 |
Description: |
The orientation is not available. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The orientation transferred at the input i_etComponent is not available. |
Ensure that the transformation used supports the orientation. |
Enumeration name: |
RampRange |
Enumeration value: |
20 |
Description: |
The ramp is out of range. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameters was unsuccessful. |
The value transferred at the input i_lrRamp lies outside the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrRamp, a value less than EmergencyRamp must be transferred. |
Enumeration name: |
TrackingSourceConfigured |
Enumeration value: |
248 |
Description: |
A tracking source is configured for the robot. |
Issue |
Cause |
Solution |
---|---|---|
The call of the method was not successful. |
A tracking source was configured for the robot. |
Tracking parameters must be configured at the tracking source and no longer directly on the robot. For further information, refer to ROB.IF_TrackingSource. |