Enable the position monitoring of the tracking position. This can be used to detect inconsistent positions provided by the tracking source.
If a maximum acceleration greater than zero is set for one of the components, the acceleration of this component is calculated from the positions sent to the robot by the tracking source.
If the calculated acceleration is greater than the specified limit, a controller stop is initiated for the axes configured to the robot and the robot returns an exception TrackingSourceAccLimitExceeded.
The feature can be used to avoid that the tracking attempts to follow an inconsistent movement of the tracking source.
The method can be called when the tracking source is not in use (property xInUse is FALSE) and the new values are effective immediately.
It is possible to turn of the verification for a component with a value less than or equal to zero on the input i_lrMaxAcceleration.
The configured components can be monitored with an individual acceleration.
For further information, refer to Usage of Position Monitoring.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Component to be enabled. Valid Values are:
|
|
|
i_lrMaxAcceleration |
LREAL |
Maximum acceleration for the selected component. A value ≤ 0 disables the limit for the given component. A value > 0 enables the limit for the given component. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
OK |
0 |
Ok |
|
ExecutionAborted |
ComponentNotConfigured |
198 |
The component is not configured. |
|
ExecutionAborted |
TrackingSourceInUse |
253 |
The tracking source is in use. |
|
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Enabling the position monitoring was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that one of the following values is assigned to i_etComponent:
|
|
Enumeration name: |
ComponentNotConfigured |
|
Enumeration value: |
198 |
|
Description: |
The component is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Enabling the position monitoring was not successful. |
The component is not configured for this tracking source. |
Ensure that the component was configured for this tracking source with a successful call of the method EnableComponent. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
Enabling the position monitoring was successful.
|
Enumeration name: |
TrackingSourceInUse |
|
Enumeration value: |
253 |
|
Description: |
The tracking source is in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Enabling the position monitoring was not successful. |
The tracking source is in use. |
Ensure that the tracking source is not in use (property xInUse is FALSE) by the robot to enable the position monitoring. |