With the method AddTrackingSource(…), a tracking source can be added to the robot.
The tracking sources must be added to the robot before the method IF_Configuration.ConfigDone is called.
The following methods are not compatible and will return an exception when called after the configuration of a tracking source:
IF_Configuration.AddLinearTrackingSystem: Configure a tracking source and use it instead.
IF_Configuration.AddLinearTrackingSystem2: Configure a tracking source and use it instead.
IF_Configuration.AddLinearTrackingSystem3: Configure a tracking source and use it instead.
IF_Configuration.AddRotativeTrackingSystem: Configure a tracking source and use it instead.
IF_Configuration.SetTrackingStopParameters: Configure the tracking motion parameters for each tracking source with the method IF_TrackingSource.SetMotionParameters.
IF_ConfigurationAdvanced.SetTrackingParameters: Configure the tracking parameters for each tracking source with the method IF_TrackingSource.SetOptionalParameters.
ROB.IF_RobotMotion.SetMaxAccelerationResultant: Configure the maximum acceleration with the input i_lrMaxAcceleration of the method IF_TrackingSource.SetMotionParameters.
Input |
Data type |
Description |
---|---|---|
i_ifTrackingSource |
IF_TrackingSource |
Tracking source to be added. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
ExecutionAborted |
AuxiliaryAxisNotConfigured |
148 |
The auxiliary axis is not configured. |
ExecutionAborted |
ConfigurationAlreadyCompleted |
154 |
The configuration is already completed. |
ExecutionAborted |
ExternalPositionSourceConfigured |
357 |
The external position source is configured. |
ExecutionAborted |
InvertDirectionXInvalid |
255 |
InvertDirectionX is invalid. |
ExecutionAborted |
InvertDirectionYInvalid |
256 |
InvertDirectionY is invalid. |
ExecutionAborted |
InvertDirectionZInvalid |
257 |
InvertDirectionZ is invalid. |
ExecutionAborted |
NoMoreTrackingSystemsAvailable |
264 |
There are no more tracking systems available. |
ExecutionAborted |
OffsetInvalid |
253 |
The Offset is invalid. |
ExecutionAborted |
OrientationInvalid |
254 |
The orientation is invalid. |
ExecutionAborted |
SystemIdAlreadyConfigured |
330 |
The system ID is already configured. |
ExecutionAborted |
TrackingSourceAndTrackingSystemNotPossible |
394 |
The combination of tracking source and tracking systems is not possible. |
ExecutionAborted |
TrackingSourceNotConfigured |
392 |
The tracking source is not configured. |
ExecutionAborted |
TransformationMissing |
172 |
The transformation is unavailable. |
InputParameterInvalid |
TrackingSourceInvalid |
391 |
The tracking source is invalid. |
Enumeration name: |
AuxiliaryAxisNotConfigured |
Enumeration value: |
148 |
Description: |
The auxiliary axis is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was not successful. |
The tracking source was configured to track one or more auxiliary axes, but at least one auxiliary axis is not configured for the robot. |
Ensure that the components for the robot are configured successfully before adding a tracking source. |
Ensure that only components are enabled for tracking on the tracking source that are available on the configured robot. |
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
154 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the linear tracking system was unsuccessful. |
The configuration of the robot is already completed. |
Ensure that the method AddTrackingSource is called before the robot configuration with the method IF_RobotConfiguration.ConfigDone(…) is completed. |
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
357 |
Description: |
The external position source is configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was unsuccessful. |
An external position source is configured. |
It is not possible to configure a tracking source when the robot is configured to use an external position source. |
Enumeration name: |
InvertDirectionXInvalid |
Enumeration value: |
255 |
Description: |
InvertDirectionX is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was unsuccessful. |
A two-dimensional transformation, in the YZ plane, is configured. |
Ensure that the input i_xInvertDirectionX is set to FALSE. |
Enumeration name: |
InvertDirectionYInvalid |
Enumeration value: |
256 |
Description: |
InvertDirectionY is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was unsuccessful. |
A two-dimensional transformation, in the XZ plane, is configured. |
Ensure that the input i_xInvertDirectionY is set to FALSE. |
Enumeration name: |
InvertDirectionZInvalid |
Enumeration value: |
257 |
Description: |
InvertDirectionZ is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was unsuccessful. |
A two-dimensional transformation, in the XY plane, is configured. |
Ensure that the input i_xInvertDirectionZ is set to FALSE. |
Enumeration name: |
NoMoreTrackingSystemsAvailable |
Enumeration value: |
264 |
Description: |
There are no more tracking systems available. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was unsuccessful. |
No more tracking systems of the robot can be configured. |
The maximum number of configurable tracking systems is Gc_udiMaxNumberOfTrackingSystems. |
Enumeration name: |
OffsetInvalid |
Enumeration value: |
253 |
Description: |
The Offset is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was unsuccessful. |
A two-dimensional transformation, in the XY plane, is configured. |
Ensure that the input i_stOffset.lrZ is set to 0. |
A two-dimensional transformation, in the XZ plane, is configured. |
Ensure that the input i_stOffset.lrY is set to 0. |
|
A two-dimensional transformation, in the YZ plane, is configured. |
Ensure that the input i_stOffset.lrX is set to 0. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the tracking source was successful.
Enumeration name: |
OrientationInvalid |
Enumeration value: |
254 |
Description: |
The orientation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the linear tracking system was unsuccessful. |
A two-dimensional transformation, in the XY plane, is configured. |
Ensure that the inputs i_stOrientation.lrX and i_stOrientation.lrY are set to 0. |
A two-dimensional transformation, in the XZ plane, is configured. |
Ensure that the inputs i_stOrientation.lrX and i_stOrientation.lrZ are set to 0. |
|
A two-dimensional transformation, in the YZ plane, is configured. |
Ensure that the inputs i_stOrientation.lrY and i_stOrientation.lrZ are set to 0. |
Enumeration name: |
SystemIdAlreadyConfigured |
Enumeration value: |
330 |
Description: |
The system ID is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was not successful. |
A tracking system with the ID of the given tracking source is already configured. |
Ensure that each tracking source uses an unique ID. |
Enumeration name: |
TrackingSourceAndTrackingSystemNotPossible |
Enumeration value: |
394 |
Description: |
The combination of tracking source and tracking systems is not possible. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was not successful. |
The combination of tracking source and tracking systems is not possible. |
It is not possible to use tracking sources and tracking systems in combination. Ensure that no tracking system was configured for the robot when a tracking source is to be used. For linear or rotary tracking, use tracking sources. |
Enumeration name: |
TrackingSourceInvalid |
Enumeration value: |
391 |
Description: |
The tracking source is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was not successful. |
The tracking source transferred at the input i_ifTrackingSource is invalid. |
Ensure that a valid tracking source is transferred at the input i_ifTrackingSource. Ensure that the tracking source implements the interface IF_TrackingSource. |
The tracking source does not extend FB_TrackingSourceBase. |
Ensure that the tracking source extends the FB_TrackingSourceBase. |
Enumeration name: |
TrackingSourceNotConfigured |
Enumeration value: |
392 |
Description: |
The tracking source is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was not successful. |
The tracking source is not configured. |
Ensure that the tracking source is configured. The coordinate system must be configured, each component needs a set of motion parameters and the method ConfigDone of the tracking source must be called successfully. Only if the property xConfigDone is TRUE, the tracking source can be forwarded to the robot. |
The tracking motion parameters are missing for one or more components of the tracking source. |
||
The configuration of the tracking source was not completed. |
Enumeration name: |
TransformationMissing |
Enumeration value: |
172 |
Description: |
The transformation is unavailable. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the tracking source was not successful. |
The robot transformation was not configured. |
Ensure that the transformation of the robot is configured before adding a tracking source. |