ET_DiagExt - General Information

Overview

Type:

Enumeration type

Available as of:

V1.0.0.0

Description

The enumeration ET_DiagExt specifies the POU-specific diagnostic and status messages.

Enumeration Elements

Name

Value

Description

Ok

0

Successful

UnexpectedDiagExt

1

The DiagExt is unexpected.

UnknownDiagExt

2

The DiagExt is indeterminable.

InterfaceInvalid

3

The Interface is invalid.

DriveInvalid

5

The Drive is invalid.

Disabled

6

Disabled.

Initializing

7

Initializing.

WaitUntilDisabled

8

Wait Until Disabled.

UnexpectedFeedback

9

The Feedback is incorrect.

AdaptParameter

10

Parameter is adapted.

VirtualDrives

11

The drives are virtual.

RobotIsActive

12

The robot is active.

DriveSuccessfulPrepared

13

The drive is successfully prepared.

DriveNotPrepared

14

The drive is not prepared.

KinematicParameterInvalid

15

The kinematic parameter is invalid.

GripperMassSet

16

The gripper mass is set.

ProductMassSet

17

The product mass is set.

GripperMassInvalid

18

The gripper mass is invalid.

ProductMassInvalid

19

The product mass is invalid.

WorkEnvelopeExceeded

20

The work envelope is exceeded.

DimensionRange

21

The dimension is out of range.

ZeroToleranceRange

22

The zero tolerance is out of range.

MatrixSingular

23

The matrix is singular.

ExceptionInternalCalculation

24

Exception in internal calculation.

IntersectionExistent

25

Intersection is existent.

JoggingDirectionInvalid

26

The jogging direction is invalid.

InvalidWorkEnvelopeParameter

27

The work envelope parameter is invalid.

RobotPSeriesComponentInvalid

28

The Lexium P Robot component is invalid.

RobotPSeriesComponentUnknown

29

The Lexium P Robot component is indeterminable.

ParameterOutOfRange

30

The parameter is out of range.

TaskIntervalInvalid

31

The interval of the task is invalid.

MissingProgramCall

32

The program call is unavailable.

DriveNotReady

33

The drive is not ready to execute calibration.

ControllerInvalid

34

The controller is invalid.

SercosInterfaceInvalid

35

The SERCOS interface is invalid.

DriveEncoderInvalid

36

The DriveEncoder is invalid.

DriveIsMoving

37

The drive is moving.

DriveNotDisabled

38

The drive is not disabled.

NoAccessToEEPROM

39

No access to DriveEncoder data.

ProgrammingInProgress

40

Programming is in progress.

ProgrammingInvalidEEPROM

41

An exception occured while writing on the encoder data.

RestoreInterrupted

42

Restoring the encoder position was interrupted.

MaxTorqueNotFound

43

MaxTorque has not been found.

SercosNotInPhaseFour

44

The SERCOS-Bus is not in phase 4.

CalibrationDone

45

The calibration is done.

CalibrationModeSelected

46

The calibration mode has been selected.

CalibrationModeUnknown

47

The calibration mode is indeterminable.

CalibrationOnTorqueAxisA

48

The calibration OnTorque for AxisA is executing.

CalibrationOnTorqueAxisB

49

The calibration OnTorque for AxisB is executing.

CalibrationOnTorqueAxisC

50

The calibration OnTorque for AxisC is executing.

CalibrationWriteAxisEncoder

51

The calibration WriteAxisEncoder is executing.

CalibrationMoveOnCheckPos

52

The calibration MoveOnCheckPos is executing.

CalibrationMoveOnMountPos

53

The calibration MoveOnMountPos is executing.

CalibrationBrakeRelease

54

The calibration BrakeRelease is executing.

CalibrationAlreadyExecuting

55

Calibration is already executing.

CalibrationFbNotReady

56

The calibration FunctionBlock is not ready.

ControlLoopParameterUnknown

57

The control loop parameter is indeterminable.

ControlLoopParameterSet

58

The control loop parameter is set.

ControlLoopParameterInvalid

59

The control loop parameter is invalid.

KinematicParameterUnknown

60

The kinematic parameter is indeterminable.

RotationalAxisInvalid

61

The rotational axis is invalid.

GearInInvalid

62

The GearIn is invalid.

GearOutInvalid

63

The GearOut is invalid.

DirectionInvalid

64

The Direction is invalid.

FeedConstantInvalid

65

The FeedConstant is invalid.

MotorTypeInvalid

66

The MotorType is invalid.

BrakeIntegratedInvalid

67

BrakeIntegrated is invalid.

EncoderRangeInvalid

68

The EncoderRange is invalid.

JLoadOutOfRange

69

JLoad is out of range.

WorkingStateInvalid

70

The WorkingState is invalid.

UserDrivePeakCurrentInvalid

71

The UserDrivePeakCurrent is invalid.

ControlModeInvalid

72

The ControlMode is invalid.

EncoderGearInInvalid

73

The EncoderGearIn is invalid.

EncoderGearOutInvalid

74

The EncoderGearOut is invalid.

EncoderDirectionInvalid

75

The EncoderDirection is invalid.

MotorIdentification

76

The MotorIdentification is invalid.

ControllerStopJerkInvalid

77

ControllerStopJerk is invalid.

ControllerStopDecInvalid

78

ControllerStopDec is invalid.

BrakeDisconnectionTimeInvalid

79

The BrakeDisconnectionTime is invalid.

BrakeCouplingTimeInvalid

80

The BrakeCouplingTime is invalid.

StaticFrictionInvalid

81

StaticFriction is invalid.

ViscousFrictionInvalid

82

ViscousFriction is invalid.

YOffsetEnableInvalid

83

YOffsetEnable is invalid.

LoggerPointAlreadyRegistered

84

The LoggerPoint is already registered.

MaxNumberOfLoggerPointsExceeded

85

The maximum number of logger points is exceeded.

ServiceNotRegistered

86

The service is not registered.

ParentInvalid

87

The parent is invalid.

ParentNotRegistered

88

The parent is not registered.

RobotNotInitialized

89

The robot is not initialized.

RobotTSeriesComponentInvalid

90

The Lexium T Robot component is invalid.

RobotTSeriesComponentUnknown

91

The Lexium T Robot component is indeterminable.

DriveStopCurrentLimitInvalid

92

DriveStopCurrentLimit is invalid.

UserDefinedStopModeInvalid

93

UserDefinedStopMode is invalid.

PowerSupplyInvalid

96

The power supply is invalid.

UserMaxVelInvalid

97

The UserMaxVel is invalid.

ReadException

98

Read exception.

SystemOutOfMemory

99

The system is out of memory.

TooManyFilesOpen

100

Too many files are opened.

FileIdInvalid

101

File Id is invalid.

ExceptionWhenClosing

102

Exception when closing.

FileNotExistent

103

File does not exist.

IdenticalPosition

104

The positions are identical.

CalibrationModeInvalid

105

The CalibrationMode is invalid.

CalibrationAborted

106

Calibration has been aborted.

CalibrationWaitForResetStartStop

107

Calibration waits for a reset.

TrackingDeviationOnPathRange

108

The value of the parameter tracking deviation on path is out of range.

TrackingDeviationInTargetRange

109

The value of the parameter tracking deviation in target is out of range.

AccelerationFactorRange

110

The value of the parameter acceleration factor is out of range.

DecelerationFactorRange

111

The value of the parameter deceleration factor is out of range

FastMoveParameterUnknown

112

The FastMove parameter is indeterminable.

FastMoveNotEnabled

113

The FastMove functionality is not enabled.

FastMoveTuningNotEnabled

114

The FastMove tuning is not enabled.

CoordinateSystemInvalid

119

The coordinate system is invalid.

CoordinateSystemNotConfigured

120

The coordinate system is not configured.

ArmConfigurationInvalid

121

The arm configuration is invalid.

OrientationInvalid

122

The orientation is invalid.

DigitalTwinNameInvalid

123

The name is invalid.

DigitalTwinColorInvalid

124

The color Id is invalid.

DigitalTwinUnivocalIdInvalid

125

The UnivocalID is invalid.

DigitalTwinTcpPlateSizeInvalid

126

The TcpPlateSize is invalid.

DigitalTwinArrayIndexInvalid

127

The array index is invalid.

DigitalTwinConfigDataNotSet

128

The configuration data not set.