Type: |
Method |
Available as of: |
V2.12.1.0 |
Versions: |
Current version |
This chapter provides information on:
This method is used set the optional parameters of a T-Series collision handler. For more details on the optional parameters refer to ST_CollisionHandlerTSeriesOptionalParameters.
The method can be called multiple times to reconfigure the optional parameters.
The optional parameters influence the next call of the configuration method SetParametersFromRobotTSeries. These parameters are ignored on a call of SetParameters
.
Input |
Data type |
Description |
---|---|---|
i_stData |
ST_CollisionHandlerTSeriesOptionalParameters |
The optional parameters for the collision handler of a T-Series robot |
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
The output is set to TRUE if an error has been detected during the execution. |
q_etResult |
ET_Result |
POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message. |
q_sResultMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_xError |
q_etResult |
Enumeration value |
Description |
---|---|---|---|
FALSE |
Ok |
0 |
Successful |
TRUE |
CollisionMarginRange |
3 |
The collision margin value is outside the admissible range. |
Enumeration name: |
CollisionMarginRange |
Enumeration value: |
3 |
Description: |
The collision margin value is outside the admissible range. |
Issue |
Cause |
Solution |
---|---|---|
The optional parameter could not be set successfully. |
i_stData.lrCollisionMargin has a negative value. |
Make sure that i_stData.lrCollisionMargin has a positive or null value. |