IF_ProductManager - DeleteFirstProductFromBelt (Method)
Type: |
Method |
Available as of: |
V1.0.0.0 |
Versions: |
Current version |
Deletes the first product from a belt
The product that has been on the belt the longest is deleted from the list of all products.
Input |
Data type |
Description |
---|---|---|
i_udiBeltId |
UDINT |
The number of the belt from which the first product is to be deleted |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnosis. A value unequal GD.ET_Diag.Ok equates an error message. |
|
q_etDiagExt |
POU-specific output on the diagnosis. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> error message |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
71 |
No product could be found. |
|
InputParameterInvalid |
11 |
BeltId is outside the valid range. |
|
UnexpectedProgramBehavior |
38 |
No valid logger POU has been transferred. |
Enumeration name: |
BeltIdRange |
Enumeration value: |
11 |
Description: |
BeltId is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
An invalid value has been transferred at the input i_udiBeltId. |
The number of the belt, from which the product is to be removed, must be specified at the i_udiBeltId input. The number must be between one and the number of parameterized belts. |
Enumeration name: |
LoggerInvalid |
Enumeration value: |
38 |
Description: |
No valid logger POU has been transferred. |
Issue |
Cause |
Solution |
---|---|---|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
Enumeration name: |
NoProductExisting |
Enumeration value: |
71 |
Description: |
No product could be found. |
Issue |
Cause |
Solution |
---|---|---|
- |
The product to be deleted does not exist. |
It must be made sure that a product is allocated to the belt selected at the i_udiBeltId input. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The product has been deleted.