With this function the actual, absolute position (InitPosition) of the physical encoder (P_ENC) is read and the EncoderPosition is updated. The function only sends one job. This job is processed by a system task. This task communicates with the physical encoder via a serial interface.
WARNING | |
---|---|
Use the function FC_PhyEncGetCmdState() to determine if the job was completed.
Data type |
Description |
---|---|
BOOL |
TRUE: job started FALSE: job interface is busy (try again) or error |
PROGRAM PLC_PRG
VAR CONSTANT
c_diErrorState: DINT := 50000;
END_VAR
VAR
diState : DINT := 10;
xPhyEncGetPositionResult: BOOL;
xGetCmd2Result : BOOL;
TONInst:TON;
q_sErrorText:STRING;
END_VAR
CASE diState OF
10:
xPhyEncGetPositionResult := FC_PhyEncGetPosition(PMEnc.stLogicalAddress);
TONInst(IN := FALSE, PT := t#5s);
TONInst(IN := TRUE, PT := t#5s);
IF xPhyEncGetPositionResult = FALSE THEN
q_sErrorText:=' FC_PhyEncGetPosition failed';
diState := c_diErrorState;
ELSE
diState := 20;
END_IF
20:
TONInst(IN := TRUE, PT := t#5s);
xGetCmd2Result := PhyEncGetCmdState2( PMEnc.stLogicalAddress );
IF xGetCmd2Result = TRUE THEN
diState := 30;
END_IF
IF TONInst.Q THEN
q_sErrorText:=' FC_PhyEncGetPosition timeout';
diState := c_diErrorState;
END_IF
c_diErrorState:;
END_CASE