This enumeration type describes the origin of exceptions.
The range 0 <= exception source < Gc_udiUserExceptionSourceOffset is reserved.
User-specific exceptions sources can be defined in the range >= Gc_udiUserExceptionSourceOffset.
Name |
Value |
Description |
---|---|---|
None |
0 |
No source |
ModuleController |
1 |
Messages or exceptions from the ModuleController |
ExceptionHandler |
2 |
Messages or exceptions from the ExceptionHandler |
Logger |
3 |
Messages or exceptions from the Logger |
Main |
4 |
Messages or exceptions from the MainMachine |
Vis |
5 |
Messages or exceptions from the visualization |
User |
6 |
Messages or exceptions from the user |
NodeModule |
7 |
Messages or exceptions from a NodeModule |
AxisModule |
8 |
Messages or exceptions from the AxisModule |
MultiBeltModule |
9 |
Messages or exceptions from the MultiBeltModule |
SmartInfeedModule |
10 |
Messages or exceptions from the SmartInfeedModule |
RoboticModule |
11 |
Messages or exceptions from the RoboticModule |
UnwinderModule |
12 |
Messages or exceptions from the UnwinderModule |
SealingModule |
13 |
Messages or exceptions from the SealingModule |
AtvModule |
14 |
Messages or exceptions from the AtvModule |
IlxModule |
15 |
Messages or exceptions from the IlxModule |
CrankModule |
16 |
Messages or exceptions from the CrankModule |
ValveModule |
17 |
Messages or exceptions from the ValveModule |
CapperModule |
18 |
Messages or exceptions from the CapperModule |
RoboticModuleForTemplate |
19 |
Messages or exceptions from the RoboticModuleForTemplate |
System |
20 |
Messages or exceptions form Controller System |