Type |
EF |
Devices supporting the parameter |
PacDrive LMC x00C, Bus terminals BT-4/DIO1 and BT-4/DIO1 TP |
Traceable |
Yes |
Displays the values of the outputs 0 to 15. Each bit is assigned to an output corresponding to the bit number.
Assigning bits to outputs Bit0_15 PacDrive LMC x00C
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) of the PacDrive LMC x00C |
DQ_15 |
DQ_14 |
DQ_13 |
DQ_12 |
DQ_11 |
DQ_10 |
DQ_9 |
DQ_8 |
DQ_7 |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
(1) Affected parameter: Value |