General

Description

Two analog outputs ±10 V / 0...20 mA, resolution 12

Output module 24 Vdc with 2x12 bit analog outputs (voltage ±10 Vdc / current 0...20 mA, differential)

Configuration Register

Register

Meaning

Default

Data type

0

Output 01

±10 Vdc

INT

2

Output 02

±10 Vdc

INT

18

Channel type (TM5SAOxL)

0

USINT

For further information, see the TM5 analog I/O modules hardware manual.