General

Description

Four analog outputs ±10 V / 0...20 mA, resolution 16 bit

Analog output module 24 Vdc with 4x16 bit analog outputs (voltage ±10 Vdc / current 0...20 mA, differential)

Configuration Register

Register

Meaning

Default

Data type

2

Analog output 01

±10 Vdc

INT

4

Analog output 02

±10 Vdc

INT

6

Analog output 03

±10 Vdc

INT

8

Analog output 04

±10 Vdc

INT

0

Channel type for analog outputs (TM5SAO4H)

0

UINT

For further information, see the TM5 analog I/O modules hardware manual.