16 digital inputs, 24 Vdc, sink, input filter 1 ms, M8 connection technology, high packaging density, LEDs to view the status
Digital input module 24 Vdc with 16 digital inputs, 16xM8 with one channel per outlet
16 digital inputs
For standard sensors with M8 connection
1:1 replacement of passive distributors
Short cycle times
Integrated short circuit proof sensor supply
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Digital input 00 Digital input 01 Digital input 02 Digital input 03 Digital input 04 Digital input 05 Digital input 06 Digital input 07 Digital input 08 |
– |
BYTE |
|
Digital inputs 9–16 |
Digital input 09 Digital input 10 Digital input 11 Digital input 12 Digital input 13 Digital input 14 Digital input 15 Digital input 16 |
– |
BYTE |
For further information, see the TM7 digital I/O POUs hardware manual.