Eight digital inputs, 24 Vdc, sink, input filter 1 ms, M8 connection technology, LEDs to view the status
Digital input module 24 Vdc with eight digital inputs, 8xM8
Eight digital inputs
For standard sensors with M8 connection
Short cycle times
Integrated short circuit proof sensor supply
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Digital input 00 Digital input 01 Digital input 02 Digital input 03 Digital input 04 Digital input 05 Digital input 06 Digital input 07 Digital input 08 |
– |
BYTE |
For further information, see the TM7 digital I/O POUs hardware manual.