Four analog inputs, ±10 V, resolution 12 bit, differential, wirebreak detection, LEDs to indicate the status
The analog input module 24 Vdc is equipped with four inputs with 12-bit digital transducer resolution. The input signal is ±10 V.
Four analog inputs ±10 V
Wirebreak and limiting value detection
Adjustable digital input filters
Short cycle times
Ideal shield discharge on the channels
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Analog input 1 |
– |
INT |
|
Analog input 2 |
Analog input 2 |
– |
INT |
Analog input 3 |
Analog input 3 |
– |
INT |
Analog input 4 |
Analog input 4 |
– |
INT |
Status of analog input 1 |
– |
BOOL |
|
Status of analog input 02 |
Status of analog input 02 |
– |
BOOL |
Status of analog input 3 |
Status of the analog input 3 |
– |
BOOL |
Status of analog input 4 |
Status of the analog input 4 |
– |
BOOL |
The values are set via a selection list.
The check box
is used for switching between the numeric and the symbolic value.
Name |
Meaning |
Numeric/symbolic value |
Default value |
Data type |
---|---|---|---|---|
Input filter |
0 / off 1 / level 2 2 / level 4 3 / level 8 4 / level 16 5 / level 32 6 / level 64 7 / level 128 |
0 / off |
BYTE |
|
InputLimitation |
16 / 16383 32 / 8191 48 / 4095 64 / 2047 80 / 1023 96 / 511112 / 255 |
16 / 16383 |
BYTE |
For further information, see the TM7 analog I/O POUs hardware manual.