The change over between numerical and symbolical value takes place via the check box
.
Parameter |
Meaning |
Value symbolical (numerical) |
Default value |
Data type |
---|---|---|---|---|
CentralControl_DigitalOutput_01 |
Specifies how the output channel can be addressed by the application. Central The output channel can be addressed directly by the application. The signal 'DigitalOutput_01' is available in I/O mapping. Direct The output channel cannot be addressed directly by the application. The signal 'DigitalOutput_01' is not available in I/O mapping. Addressing the output channel by the application is only possible via the communication channels from application logic controller to the Safety Logic Controller. |
Central/Direct (0/1) |
Central (0) |
BYTE |
CentralControl_DigitalOutput_ 02 |
Specifies how the output channel can be addressed by the application. Central The output channel can be addressed directly by the application. The signal 'DigitalOutput_02' is available in I/O mapping. Direct The output channel cannot be addressed directly by the application. The signal 'DigitalOutput_02' is not available in I/O mapping. Addressing the output channel by the application is only possible via the communication channels from application logic controller to the Safety Logic Controller. |
Central/Direct (0/2) |
Central (0) |
BYTE |
CentralControl_DigitalOutput_ 03 |
Specifies how the output channel can be addressed by the application. Central The output channel can be addressed directly by the application. The signal 'DigitalOutput_03' is available in I/O mapping. Direct The output channel cannot be addressed directly by the application. The signal 'DigitalOutput_03' is not available in I/O mapping. Addressing the output channel by the application is only possible via the communication channels from application logic controller to the Safety Logic Controller. |
Central/Direct (0/4) |
Central (0) |
BYTE |
CentralControl_DigitalOutput_ 04 |
Specifies how the output channel can be addressed by the application. Central The output channel can be addressed directly by the application. The signal 'DigitalOutput_04' is available in I/O mapping. Direct The output channel cannot be addressed directly by the application. The signal 'DigitalOutput_04' is not available in I/O mapping. Addressing the output channel by the application is only possible via the communication channels from application logic controller to the Safety Logic Controller. |
Central/Direct (0/8) |
Central (0) |
BYTE |
MaxSwitchFrequency_01 |
Maximum switch frequency of output channel 01. |
1 Hz/10 Hz/100 Hz (0/1/2) |
1 Hz (0) |
BYTE |
MaxSwitchFrequency_02 |
Maximum switch frequency of output channel 02. |
1 Hz/10 Hz/100 Hz (0/6/32) |
1 Hz (0) |
BYTE |
MaxSwitchFrequency_03 |
Maximum switch frequency of output channel 03. |
1 Hz/10 Hz/100 Hz (0/1/2) |
1 Hz (0) |
BYTE |
MaxSwitchFrequency_04 |
Maximum switch frequency of output channel 04. |
1 Hz/10 Hz/100 Hz (0/16/32) |
1 Hz (0) |
BYTE |