State

General

Type

AD

Devices supporting the parameter

Encoder network (Synchronization encoder output)

Traceable

Yes

Functional Description

The parameter indicates the status of the Synchronization encoder input.

Value

Data type

Meaning

disabled / 0

DINT

The Synchronization encoder output is disabled.

initialization / 1

DINT

The Synchronization encoder input is being initialized.

waiting for sync / 2

DINT

The system is waiting for the Synchronization master to synchronize the entire encoder network (SyncMaster.State > 3).

synchronized / 3

DINT

The system is waiting for the encoder network to be error-free and for the Synchronization master to enable the Synchronization encoder output. Then, the configuration settings (DataCycleTime and DataDelay) are received from the Synchronization encoder output and the status is switched over to "waiting for data / 4".

waiting for data / 4

DINT

The Synchronization encoder output stays in this status until it receives the encoder data from the Synchronization encoder output. When the set delay (DataDelay) has elapsed for the first batch of data, the status changes to "active / 5".

active / 5

DINT

Communication is established with the Synchronization master and the encoder data are received correctly.

error / 6

DINT

An unrecoverable error occurred while receiving encoder data. Encoder data are no longer being received.

Diagnostic messages:

  • 8333 "EncNet receiving data not possible"

  • 8334 "EncNet receiving data dist. detected"