Device: PacDrive LMC x00C controller
The system monitors the following variables:
Supply voltage
Battery voltage
Internal voltages
Temperature
The system carries out certain responses depending on the variable being monitored, the severity of the error, and the availability of a UPS in the PLC configuration.
This group handles unrecoverable errors. When these errors appear, the controller shuts down immediately to prevent possible damage to the hardware.
Causes of immediate shutdown
Cause |
Figure |
Abbreviation in tables and figures |
---|---|---|
Supply voltage too high |
Figure 1 Figure 2 |
MAX |
Battery voltage too high |
Figure 3 Figure 4 |
MAX |
Internal voltage too high |
Figure 5 |
MAX |
Temperature too high (second upper temperature limit) |
Figure 6 Figure 7 |
MAX |
Internal voltage too low |
Figure 5 |
MIN |
Temperature too low (second lower temperature limit) |
Figure 6 Figure 7 |
MIN |
The errors described here are less critical than the errors in the "Immediate Shutdown" group. Therefore, the program has a response time of 70 s available before switching off in order to end the program in a coordinated manner or to move the axes to a defined safe position. The response time is specified via the parameter Delay.
This error response can be interrupted by an error from the “Immediate Shutdown” group, meaning that the PacDrive Controller would shutdown before the response time has expired (70 s or parameter Delay).
Causes of delayed shutdown
Cause |
Figure |
Abbreviation in tables and figures |
---|---|---|
Temperature too high (first upper temperature limit) |
Figure 6 |
SHUTD |
This error response occurs when the supply voltage is too low. Here, it is essential that this error reaction does not occur immediately, but after a defined error duration that is set in the parameter Delay. The system shuts down after the Delay but buffers the supply voltage first using the battery.
Causes of shutdown dependent on error duration
Cause |
Figure |
Abbreviation in tables and figures |
---|---|---|
Supply voltage too low |
Figure 1 |
VINSHUTD |
Errors in this group only trigger an alert. Depending on the type of error, the alert is triggered as a diagnostic through the Logic Builder message logger and as output on the display.
Causes of "Alert" error group
Cause |
Figure |
Abbreviation in tables and figures |
Diagnostic message output |
---|---|---|---|
Battery not available or battery voltage too low |
Figure 3 |
ALERT |
|
Temperature too low (first lower temperature limit) |
Figure 6 |
ALERT |
|