Bit0_23

General

Type

AF

Devices supporting the parameter

PacDrive LMC x00C

Traceable

No

Functional Description

Displays the values of inputs 0 to 23. Each bit is assigned to an input corresponding to the bit number.

Assigning bits to inputs Bit0_23

Parameter bit number

Bit 11

Bit 10

Bit 9

Bit 8

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital input(1)

DI_11

DI_10

DI_9

DI_8

DI_7

DI_6

DI_5

DI_4

DI_3

DI_2

DI_1

DI_0

1. affected parameter: Value

Parameter bit number

Bit 23

Bit 22

Bit 21

Bit 20

Bit 19

Bit 18

Bit 17

Bit 16

Bit 15

Bit 14

Bit 13

Bit 12

Digital input(1)

FL_3

FL_2

FL_1

FL_0

DI_19

DI_18

DI_17

DI_16

DI_15

DI_14

DI_13

DI_12

1. affected parameter: Value

Example

Bit0_23 = 2#101000000000100010000001

The value of the inputs 0, 7, 11, 21 and 23 is "H / TRUE"; inputs 1 to 6, 8 to 10, 12 to 20 and 22 are "L / FALSE"