|
Type |
EF |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive |
|
Traceable |
No |
The parameter is used to select the encoder direction relative to the motor direction.
|
|
|
UNINTENDED MOTOR MOVEMENT: INVALID PARAMETERIZATION, OR INCORRECTLY CALCULATED COMMUTATION OF THE MOTOR |
|
oDo not use this function unless you are technically qualified and properly trained personnel, capable of accessing the consequences of its use. oEnsure that no one is in the area of operation during the startup. oThe parameter EncoderDirection has to fit to the mechanical existing coupling between the motor and the encoder. oSet the EncoderDirection parameter to not inverted / 1 for the Schneider Electric servo motors with internal encoders. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
EncoderDirection parameter using the example of the conveyor belt for rotary drives
|
Value |
Data type |
Meaning |
|---|---|---|
|
inverted / 0 |
BOOL |
The encoder shaft moves in the opposite direction of the motor shaft. (If the motor shaft moves clockwise, the encoder shaft moves counterclockwise.) |
|
not inverted / 1 |
BOOL |
The encoder shaft moves in the same direction as the motor shaft. (If the motor shaft moves clockwise, then the encoder shaft also moves clockwise.) |
The rotation direction is taken into account when calculating the parameters EncoderPosition, Position, MechPosition, and ShaftMechPosition. The EncoderPosition is also between 0 and the converted EncoderRange of the load side, by inverted / 0. The EncoderPosition is positive.
NOTE: Modifications to the parameter are only applied during the Sercos phase up (communication phase 0 => communication phase 4).
This parameter has no effect for asynchronous motors in open-loop V / f mode (ControlMode = open-loop control / 1) or encoderless velocity control (ControlMode = Encoderless velocity control / 2).
Synchronous Motors with Inverted EncoderDirection
If EncoderDirection is set to inverted / 0, then the commutation saved in the motor nameplate is not evaluated. Saving the commutation into the motor nameplate with the object parameter MotorCommutationControl is not possible. The commutation has to be determined over again every time the drive is newly switched on or reset.