Status Codes of the Function Specific Profile Power Supply (FSP Power Supply)

0xC70A•••••

Code

Description

Comment

0xC70A0000

No diagnostic information

For internal use only. Contact your local Schneider Electric representative.

0xC70A0050

Parameterization level is activated

See FG Power Supply Mode

0xC70A0051

Operating level is activated

See FG Power Supply Mode

0xC70A0500

Supply module in voltage control mode (power supply STM in state operation mode)

See FG Power Supply Mode

0xC70A0501

Supply module in current control mode (power supply STM in state operation mode)

See FG Power Supply Mode

0xC70A0502

Supply module ready for operation (power supply STM in state DC bus charged)

See FG Power Supply Mode

0xC70A0503

Supply module DC bus charging (power supply STM in state DC bus charging)

See FG Power Supply Mode

0xC70A0504

Control section ready for operation, mains voltage not available (power supply STM in state mains off)

See FG Power Supply Mode

0xC70A0505

Supply module ready DC bus charging (power supply STM in state power off)

See FG Power Supply Mode

0xC70A0506

Supply module DC bus is charged, supply module in rectifier mode or rectifier voltage control mode (power supply STM in state operation mode)

See FG Power Supply Mode

0xC70A0520

Supply module DC bus discharging

See FG Power Supply Mode

0xC70C•••••

Code

Description

Comment

0xC70C0000

No diagnostic information

For internal use only. Contact your local Schneider Electric representative.

0xC70E•••••

Code

Description

Comment

0xC70E0000

No diagnostic information

For internal use only. Contact your local Schneider Electric representative.

0xC70E2026

Undervoltage in power section

DC bus voltage is less than minimum value

0xC70E2027

Excessive oscillation in DC bus

Oscillation of DC bus voltage is higher than maximum value

0xC70E2029

Warning, device temperature monitoring defective

Temperature sensor defect

0xC70E2050

Device overtemperature prewarning

Actual temperature higher than warning threshold

0xC70E2086

Prewarning supply module overload

-

0xC70E2810

Drive system not ready for operation

-

0xC70E2812

Overtemperature in mains connection module / soft start module

-

0xC70E2814

Undervoltage in mains

Mains voltage is less than the value specified for the device

0xC70E2816

Undervoltage in power section

-

0xC70E2818

Phase failure

One phase is lost

0xC70E2819

Mains failure

Mains voltage or frequency is out of specification

0xC70E2820

Braking resistor overload prewarning

-

0xC70E2829

Not ready for power-on

-

0xC70E8025

Overvoltage in power section

-

0xC70E8026

Undervoltage in power section

-

0xC70E8028

Overcurrent in power section

-

0xC70E8057

Device overload, current limit active

Command value of current is higher than current limit

0xC70F•••••

Code

Description

Comment

0xC70F0000

No diagnostic information

For internal use only. Contact your local Schneider Electric representative.

0xC70F2018

Device overtemperature shutdown

-

0xC70F2022

Device temperature monitor defective

-

0xC70F2026

Undervoltage in power section

-

0xC70F2027

Excessive oscillation in DC bus

Oscillation of DC bus voltage is higher than maximum value

0xC70F2814

Undervoltage in mains

Mains voltage is less than the value specified for the device

0xC70F2815

Overvoltage in mains

Mains voltage is higher than the value specified for the device

0xC70F2818

Phase failure

One phase is lost or voltage too less

0xC70F2819

Mains failure

Mains voltage or frequency is out of specification

0xC70F2820

Bleeder resistor overload

The load of the bleeder resistor is higher than the specified value

0xC70F2821

Error in control of bleeder resistor

Control unit of the bleeder does not work correctly

0xC70F2834

Contactor control error

Failure of feedback signal or the control unit of the mains contactor

0xC70F8025

Overvoltage in power section

DC bus voltage is higher than the value specified for the device

0xC70F8028

Overcurrent in power section

Current in power section is higher than the value specified for the device

0xC70F8033

Short circuit to ground section

Power section detected a current to ground higher than the value specified for the device

0xC70F8070

Control voltage failure

Control voltage out of specification

0xC70F8071

Overvoltage of control voltage

Control voltage out of specification

0xC70F8813

Connection error mains choke

-

0xC70F8815

Overvoltage in mains

-

0xC70F8817

Overvoltage in power section

-

0xC70F8820

Breaking resistor overload

The load of the bleeder resistor is higher than the specified value

0xC70F8821

Transistor short circuit of braking resistor control

-

0xC70F8830

Power section error

-

0xC70F8833

Ground fault current (does not decay)

-

0xC70F8835

Inconsistency in power section configuration

-

0xC70F8836

DC bus balancing monitor

-

0xC70F8838

Overcurrent external braking resistor

-

0xC70F8860

Overcurrent in power section (does not decay)

-

0xC70F8899

Fatal error in power section

-