Free-large Mode Principle Description

Overview

The Free-large mode can be used for axis monitoring or labeling in cases where the incoming position of each part has to be known.

Principle

In the Free-large mode, quadrature is supported.

When counting is enabled, the counter counts as follows in:

Incrementing direction: the counter increments.

Decrementing direction: the counter decrements.

With a Main type, on the rising edge of the Sync condition, the counter is activated and the current value is set to the preset value.

The current counter is stored in the capture register by using the Capture function.

If the counter reaches the counting limits, the counter will react according to the Limits Management configuration.

Input Modes

The table shows the 4 types of input modes available:

Input Mode

Comment

Normal Quadrature X2

A physical encoder always provides 2 signals 90° shift that first allows the counter to count pulses and detect direction:

oX2: 2 counts by Encoder cycle

oX4: 4 counts by Encoder cycle

Normal Quadrature X4

Reverse Quadrature X2

Reverse Quadrature X4

Quadrature Principle Diagram

The encoder signal is counted according to the input mode selected, as shown below:

G-SE-0022758.2.gif-high.gif

 

 

The figures shows the affect of the inputs on the counter value for Normal Quadrature:

G-SE-0005952.2.gif-high.gif

 

 

Stage

Action

1

On the rising edge of Sync input, the current value is set to the configured preset value.

2

When Enable condition = TRUE, each pulse pair with leading edge on A increments the counter value.

3

On the rising edge of Preset condition, the current value is set to the configured preset value.

4

When Enable condition = TRUE, each pulse pair with leading edge on B decrements the counter value.

5

When Enable condition = FALSE, the all further pulses are ignored.

6

On the rising edge of Sync input, the current value is set to the configured preset value.

7

When Enable condition = TRUE, the pulse pair with leading edge on B decrements the counter value.