Analog Temperature Embedded Function

Overview

The HMISCUxB5 HMI controllers have embedded analog temperature with 2 inputs. The HMI SCU is designed for various sensor types. The sensor type must be specified because of the different adjustment values.

For information about the technical characteristics of the analog temperature inputs, refer to the Hardware Guide.

Access to Analog Temperature Configuration

Step

Action

1

Click HMISCUxx5 > Embedded Functions > Temperature.

2

Select the I/O Configuration or Temperature I/O Mapping tab.

Analog Temperature Input Configuration Window

This window allows you to configure the analog temperature inputs:

G-SE-0022898.2.gif-high.gif

 

 

 

NOTE: Embedded analog I/Os are always physically updated by the MAST task.

I/O Configuration Tab

The table describes the analog input parameter configuration:

Parameter

Value

Description

Constraint

Type

Not used *

Thermocouple J

Thermocouple K

Thermocouple R

Thermocouple B

Thermocouple S

Thermocouple T

Thermocouple E

Thermocouple N

PT100 (2/4 wire)

PT1000 (2/4 wire)

NI100 (2/4 wire)

NI1000 (2/4 wire)

PT100 (3 wire)

PT1000 (3 wire)

NI100 (3 wire)

NI1000 (3 wire)

Range mode

Scope

Not used *

Normal

Customized

Celsius (0.1 °C)

Fahrenheit (0.1 °F)

Unit

Available if Type value is defined.

Minimum

Normal

0

Minimum value

Not configurable.

Customized

– 32768

Minimum value

Lowest configurable value.

Celsius

Thermocouple J: –2000

Thermocouple K: –2400

Thermocouple R: 0

Thermocouple B: 2000

Thermocouple S: 0

Thermocouple T: –2000

Thermocouple E: –2000

Thermocouple N: –2000

PT100: –2000

PT1000: –2000

NI100: –500

NI1000: –500

Minimum value

Not configurable.

Fahrenheit

Thermocouple J: –3280

Thermocouple K: –4000

Thermocouple R: 32

Thermocouple B: –3920

Thermocouple S: 32

Thermocouple T: –3280

Thermocouple E: –3280

Thermocouple N: –3280

PT100: –3280

PT1000: –3280

NI100: -580

NI1000: -580

Minimum value

Not configurable.

Maximum

Normal

65535

Maximum value

Not configurable.

Customized

32767

Maximum value

Highest configurable value.

Celsius

Thermocouple J: 7600

Thermocouple K: 13700

Thermocouple R: 16000

Thermocouple B: 18000

Thermocouple S: 16000

Thermocouple T: 4000

Thermocouple E: 9000

Thermocouple N: 13000

PT100: 6000

PT1000: 6000

NI100: 2000

NI1000: 2000

Maximum value

Not configurable.

Fahrenheit

Thermocouple J: 14000

Thermocouple K: 24980

Thermocouple R: 29120

Thermocouple B: 32720

Thermocouple S: 29120

Thermocouple T: 7520

Thermocouple E: 16520

Thermocouple N: 23720

PT100: 11120

PT1000: 11120

NI100: 3920

NI1000: 3920

Maximum value

Not configurable.

*   parameter default value

If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in SoMachine, you may damage the analog circuit.

NOTICE

INOPERABLE EQUIPMENT

Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.

Failure to follow these instructions can result in equipment damage.

NOTE:

oTo reduce cycle time, do not activate a channel when there is no sensor connected.

oThe data type is always INT which is a 16 bit integer value. The minimum and maximum values are shown according to the entries in the table above. (for example, for thermocouple J in Celsius the Type would read: INT(– 2000...7600))

oThe parameter is unavailable if the selection displays as gray in color.

Analog to Digital Conversion Rate

Analog-to-digital conversion rate for data acquisition is made using the converter hardware. All temperature analog I/Os that are configured are converted every 2 ms.

Terminal Temperature (Cold Junction) Compensation

Terminal Temperature (Cold Junction) Compensation is measured and calculated internally. No extra temperature measurement of the terminal is required.

Temperature I/O Mapping Window

Variables can be defined and named in the Temperature I/O Mapping window. Additional information such as topological addressing is also provided in this tab.

The table describes the I/O mapping configuration:

Variable

Channel

Type

Default Value

Description

Inputs

IW0

INT

Current value of the input 0

IW1

Current value of the input 1