At every call of the method, a random Cartesian pose is generated, in accordance with a specific set of constraints that you previously define.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etRandomPoseType |
ET_RandomPoseType |
Used to select which type of random pose generation is used by the function block to generate a random pose. Each element of ET_RandomPoseType is linked to a specific type of random generation that you can configure using the correspondent SetMethod. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
Data type |
Description |
|---|---|
|
ST_CartesianPose |
Random Cartesian pose generated by the method with the constraints provided as input. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
Ok |
0 |
Ok |
|
ExecutionAborted |
RandomPoseTypeNotConfigured |
52 |
The selected random pose type is not configured. |
|
InputParameterInvalid |
RandomPoseTypeInvalid |
51 |
The value of i_etRandomPoseType is invalid. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success |
The set of constrains is successfully configured.
|
Enumeration name: |
RandomPoseTypeInvalid |
|
Enumeration value: |
51 |
|
Description: |
The selected random pose type value is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The value of i_etRandomPoseType is invalid. |
The provided value does not identify a known random pose type. |
Verify that the value is chosen from this set:
|
|
Enumeration name: |
RandomPoseTypeNotConfigured |
|
Enumeration value: |
52 |
|
Description: |
The constraints for the selected random pose type are not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The selected random pose type has not been configured. |
The constrains for the selected random pose type are not configured. |
Ensure to configure the required random generation mode with the proper Set method before using it with this method. |