The method AddConveyor is used to store a new conveyor entity inside the function block.
Once a conveyor has been stored with a specific ID, it is not possible to use such ID to store a new conveyor entity, since every entity ID must be unique in the system.
Input |
Data type |
Description |
---|---|---|
i_stData |
ST_ConveyorEntityData |
A data structure containing a description of a conveyor entity and the ID that is used to identify it inside the system. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
InputParameterInvalid |
ConveyorIdDuplicated |
149 |
A conveyor entity already exists with the same ID. |
InputParameterInvalid |
ConveyorIdInvalid |
145 |
A provided conveyor ID is invalid. |
InputParameterInvalid |
ConveyorNameInvalid |
151 |
The name assigned to a conveyor entity is invalid. |
InputParameterInvalid |
HeightRange |
143 |
A provided height is not within its admissible range. |
InputParameterInvalid |
LengthRange |
141 |
A provided length is not within its admissible range. |
ExecutionAborted |
MaxNumberOfConveyorsExceeded |
150 |
The maximum number of configurable conveyors is reached. |
InputParameterInvalid |
OrientationConventionInvalid |
38 |
Invalid orientation convention. |
InputParameterInvalid |
PlaneInvalid |
37 |
The selected working plane is invalid. |
InputParameterInvalid |
TrackingDirectionInvalid |
105 |
The tracking direction is invalid. |
InputParameterInvalid |
WidthRange |
142 |
A provided width is not within its admissible range. |
Enumeration name: |
ConveyorIdDuplicated |
Enumeration value: |
149 |
Description: |
A conveyor entity already exists with the same ID. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
A conveyor with the same ID has already been added to the list. |
Ensure that every conveyor has a unique ID. |
Enumeration name: |
ConveyorIdInvalid |
Enumeration value: |
145 |
Description: |
A provided conveyor ID is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.etSystemEntityId contains an invalid value. |
Provide a value in the range ET_SystemEntity.Conveyor1...ET_SystemEntity.Conveyor30. |
Enumeration name: |
ConveyorNameInvalid |
Enumeration value: |
151 |
Description: |
The name assigned to a conveyor entity is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.sName contains an empty string or a conveyor with the same name has already been configured. |
|
Enumeration name: |
HeightRange |
Enumeration value: |
143 |
Description: |
A provided height is not within its admissible range. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.lrHeigth contains a negative value. |
Provide a zero or positive value for the height of the conveyor. |
Enumeration name: |
LengthRange |
Enumeration value: |
141 |
Description: |
A provided length is not within its admissible range. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.lrLength is either negative or null. |
Provide a strictly positive value for the length of the conveyor. |
Enumeration name: |
MaxNumberOfConveyorsExceeded |
Enumeration value: |
150 |
Description: |
The maximum number of configurable conveyors is reached. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
A conveyor with the same ID has already been added to the list. |
Ensure, not to add more than Gc_udiMaxNumberOfConveyors conveyors to the function block. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status message: The data is successfully set.
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
38 |
Description: |
Invalid orientation convention. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.stBasePose.etOrientationConvention contains an invalid orientation convention value. |
Ensure that the orientation convention has one of the following values:
|
Enumeration name: |
PlaneInvalid |
Enumeration value: |
37 |
Description: |
The selected working plane is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.etSurfacePlane contains an invalid surface plane value. |
Ensure that the variable has one of the following values:
Refer to Robotic Library - ET_WorkingPlane. |
Enumeration name: |
TrackingDirectionInvalid |
Enumeration value: |
105 |
Description: |
The tracking direction is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.etDirection contains an invalid tracking direction value. |
Select a valid tracking direction:
Select a tracking direction contained in the selected tracking plane. For example, if the selected tracking plane is ROB.ET_WorkingPlane.XY, the tracking direction value must be either ROB.ET_RobotComponent.CartesianX or ROB.ET_RobotComponent.CartesianY. Refer to Robotic Library - ET_RobotComponent. |
Enumeration name: |
WidthRange |
Enumeration value: |
142 |
Description: |
A provided width is not within its admissible range. |
Issue |
Cause |
Solution |
---|---|---|
The conveyor has not been added to the list. |
i_stData.lrWidth contains a negative value. |
Provide a zero or positive value for the width of the conveyor. |