The method AddRobot is used to add a new robot entity.
Once a robot has been stored with a specific ID, it is not possible to use such ID to store a new robot entity since every entity ID must be unique in the system.
The interface stores the value inside i_stData.stKinematicParameters but does not perform any validation of them.
Input |
Data type |
Description |
---|---|---|
i_stData |
ST_RobotEntityData |
Structure containing a description of a robot entity and the ID that is used to identify it inside the system. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
ExecutionAborted |
MaxNumberOfRobotsExceeded |
135 |
The maximum number of configurable robots is reached. |
InputParameterInvalid |
OrientationConventionInvalid |
38 |
Invalid orientation convention. |
InputParameterInvalid |
RobotIdDuplicated |
137 |
A robot entity already exists with the same ID. |
InputParameterInvalid |
RobotIdInvalid |
120 |
A provided robot ID has an invalid value. |
InputParameterInvalid |
RobotNameInvalid |
138 |
The name assigned to a robot entity is invalid. |
Enumeration name: |
MaxNumberOfRobotsExceeded |
Enumeration value: |
135 |
Description: |
The maximum number of configurable robots is reached. |
Issue |
Cause |
Solution |
---|---|---|
A robot has not been added to the list. |
It is not possible to add a new robot to the function block because the maximum number of robot Gc_udiMaxNumberOfRobots has been already stored. |
Ensure to add a maximum of Gc_udiMaxNumberOfRobots robots to the function block. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status message: A robot has been added successfully to the list.
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
38 |
Description: |
Invalid orientation convention. |
Issue |
Cause |
Solution |
---|---|---|
A robot has not been added to the list. |
|
Ensure that the orientation convention has one of the following values:
|
Enumeration name: |
RobotIdDuplicated |
Enumeration value: |
137 |
Description: |
A robot entity already exists with the same ID. |
Issue |
Cause |
Solution |
---|---|---|
A robot has not been added to the list. |
The ID i_stData.etSystemId has already been assigned to another configured robot. |
Ensure that every robot has a unique ID. |
Enumeration name: |
RobotIdInvalid |
Enumeration value: |
120 |
Description: |
A provided robot ID has an invalid value. |
Issue |
Cause |
Solution |
---|---|---|
A robot has not been added to the list. |
i_stData.etSystemId does not contain a valid robot ID. |
Ensure that i_stData.etSystemId contains a value in the range ET.SystemEntity.Robot1...ET_SystemEntity.Robot10. |
Enumeration name: |
RobotNameInvalid |
Enumeration value: |
138 |
Description: |
The name assigned to a robot entity is invalid. |
Issue |
Cause |
Solution |
---|---|---|
A robot has not been added to the list. |
i_stData.sName contains an empty string. |
Ensure that i_stData.sName does not contain an empty string. |
i_stData.sName contains a string already assigned to another configured robot. |
Ensure that each robot has a unique name. |