IF_LinearTrackingVelOverrideScaling - EvaluateScaledVelOverride (Method)

Overview

Type:

Method

Available as of:

V1.7.3.0

This chapter provides information on:

Task

This method is used to evaluate a scaled velocity override value based on the state of the robot and the reachability of a target in a linear tracking system.

Description

This method evaluates a velocity override value to scale the velocity of a robot during its motion toward a target in a linear tracking system. The scaling is adjusted based on the reachability of the target, the time required by the robot to reach it and the velocity of the linear tracking system.

NOTE:
  • Before calling this method, a successful call of the Configuration method must be performed. If the function block is properly configured, the property xConfigDone is set to TRUE.

  • The scaled velocity override value is returned by the method but not automatically applied to the robot.

Interface

Input

Data type

Description

i_stTargetPosition

SE_MATH.ST_Vector3D

Target position to be reached in relation to the tracking coordinate system.

i_etTrackingCoordinateSystem

ROB.ET_CoordinateSystem

Specification of the coordinate system to be considered in the calculation. The positions i_stTargetPosition and i_lrTrackingContactPosition are referring to this coordinate system.

i_lrTrackingContactPosition

LREAL

Position along the tracking direction where the robot will reach the target.

i_lrMaxVelOverride

LREAL

Maximum velocity override that the robot is allowed to use for the motion.

Input

Data type

Description

q_xError

BOOL

TRUE: An error occurred during last command. For more information, refer to q_etResult and q_sResultMsg.

q_etResult

SERT.ET_Result

Provides diagnostic and status information.

If q_xError = FALSE, then q_etResult provides status information.

If q_xError = TRUE, then q_etResult provides diagnostic/error information.

The enumeration ET_Result contains the possible values of the POU operation results.

q_sResultMsg

STRING[255]

Provides additional information about the status of the POU.

Return Value

Data type

Description

LREAL

The method returns the scaled velocity override value.