Modicon LMC058 Motion Controller

Introduction

Overview

Software configuration and hardware description can be found in the following manuals:

The Schneider Electric Modicon LMC058 Motion Controller is a controller with a variety of powerful features. This controller is the optimized solution for axis positioning thanks to software with embedded automation functions and an ergonomic interface for axis configuration (EcoStruxure Machine Expert software). It can control a wide range of applications. Combined with Lexium servo drives or Lexium SD3 Stepper drives, this lets you easily design and commission your applications.

Key Features

The EcoStruxure Machine Expert software compatible with the controller provides the following IEC61131-3 programming languages:

  • IL: Instruction List

  • ST: Structured Text

  • FBD: Function Block Diagram

  • SFC: Sequential Function Chart

  • LD: Ladder Diagram

EcoStruxure Machine Expert software can also be used to program the controller using CFC (Continuous Function Chart) language.

All controllers include:

  • CANopen Master

  • Encoder Master

  • Ethernet

  • Serial Line

  • Expert functions (counting, reflex outputs...)

  • Embedded I/Os

All controllers support up to 21 tasks with the following limits:

  • 1 motion task synchronized with the CANmotion Master

  • 4 cyclic tasks: one is configured by default (Mast)

  • 1 freewheeling task

  • 8 software event driven tasks

  • 8 hardware event driven tasks

  • 1 hardware event driven task CANmotion Master dedicated to motion device synchronization

Controller Range

 

PCI

CAN

USB A

USB Pgr

Eth

SL

ENC

LMC058LF42••

0

2

1

1

1

1

1

LMC058LF424••

2

2

1

1

1

1

1

 

Embedded expert I/O

Embedded regular I/O

 

Fast Inputs

Fast Outputs

Regular Inputs

 

Digital Inputs

Digital Outputs

Analog Inputs

LMC058LF42••

2x

5

2

2

1x

12

12

0

LMC058LF424••

2x

5

2

2

1x

12

12

4