HMIPSP / HMIPSO S-Panel iPC

Introduction

Software configuration and hardware description can be found in the following manuals:

HMIPSP, and HMIPSO: Harmony S-Panel iPC Performance and S-Panel iPC Optimized.

Software configuration, programming, and commissioning is accomplished with the EcoStruxure Machine Expert software described in the EcoStruxure Machine Expert Programming Guide.

S-Panel iPC

The HMIPSP is the Performance S-Panel iPC 15” and 19”.

The HMIPSO is the Optimized S-Panel iPC 10” and 15”.

These products have an operating voltage of 24 Vdc (optional AC/DC power supply available separately).

The following table describes the Performance and Optimized S-Panel iPC:

Reference

Processor

Screen (Pixel) Resolution

USB

Serial Port

Ethernet Port

Other Interface

HMIPSP

i3-4010U

1.7 GHz

15" FWXGA

19" FWXGA

Touch screen

2

2

2

HDMI connector,

Audio port,

CFast slot,

HDD/SSD slots

PCIe slot,

Optional interface.

HMIPSO

Atom E3827

1.75 GHz

10" WSVGA

15" FWXGA

Touch screen

2

2

CFast slot,

HDD/SSD slots

PCIe slot,

Optional interface.