Software configuration and hardware description can be found in the following manuals:
Modicon M262 Logic/Motion Controller - Programming Guide
Modicon M262 Logic/Motion Controller - Hardware Guide
EcoStruxure Machine Expert Industrial Ethernet User Guide
For more information, refer to the M262 Logic Controller.
The M262 Motion Controller is configured and programmed with the EcoStruxure Machine Expert software, which supports the following IEC 61131-3 programming languages:
IL: Instruction List
ST: Structured Text
FBD: Function Block Diagram
SFC: Sequential Function Chart
LD: Ladder Diagram
EcoStruxure Machine Expert software can also be used to program these controllers using CFC (Continuous Function Chart) language.
The following embedded I/O types are available:
Fast inputs
Fast source outputs
The following types of communication ports are available depending on the controller reference:
Ethernet
USB
Serial Line
The following table shows the M262 Motion Controller range and features:
|
Reference |
Number of Axis |
Digital I/O |
Encoder |
Power supply |
Communication Ports |
Terminal Type |
Maximum Sercos devices |
|---|---|---|---|---|---|---|---|
|
4 |
4 fast digital inputs 4 fast digital outputs (source) |
Encoder interface (SSI/incremental) |
24 Vdc |
1 serial line port 1 USB programming port 2 Ethernet switched ports 1 Ethernet port for fieldbus with Sercos interface |
Removable screw terminal blocks |
12 |
|
|
4 |
4 fast digital inputs 4 fast digital outputs (source) |
Encoder interface (SSI/incremental) |
24 Vdc |
1 serial line port 1 USB programming port 2 Ethernet switched ports 1 Ethernet port for fieldbus with Sercos interface |
Removable screw terminal blocks |
16 |
|
|
8 |
4 fast digital inputs 4 fast digital outputs (source) |
Encoder interface (SSI/incremental) |
24 Vdc |
1 serial line port 1 USB programming port 2 Ethernet switched ports 1 Ethernet port for fieldbus with Sercos interface |
Removable screw terminal blocks |
24 |
|
|
24 |
4 fast digital inputs 4 fast digital outputs (source) |
Encoder interface (SSI/incremental) |
24 Vdc |
1 serial line port 1 USB programming port 2 Ethernet switched ports 1 Ethernet port for fieldbus with Sercos interface |
Removable screw terminal blocks |
40 |