The following paragraph lists the HMIGTUX terminal families supported by EcoStruxure Machine Expert.
Software configuration and hardware description can be found in the following manual:
Series |
Model Names |
Part Numbers |
|
---|---|---|---|
Harmony GTUX |
eXtreme Box |
HMIG3X |
HMIG3X |
eXtreme Display |
HMIDT35X |
HMIDT35X |
|
HMIDT65X |
HMIDT65X |
||
HMIDT75X |
HMIDT75X |
HMIG3X |
|
---|---|
Serial interface COM1 |
|
Asynchronous transmission |
RS-485 (isolation) |
Data length |
7 or 8 bits |
Stop bit |
1 or 2 bits |
Parity |
None, odd, or even |
Data transmission speed |
2,400...115,200 bps |
Connector |
Modular jack (RJ-45) |
Serial interface COM2 |
|
Asynchronous transmission |
RS-232C/422/485 |
Data length |
7 or 8 bits |
Stop bit |
1 or 2 bits |
Parity |
None, odd, or even |
Data transmission speed |
2,400...115,200 bps, 187,500 bps (MPI) |
Connector |
D-Sub 9 pin (plug) |
USB (Type A) interface |
|
Connector |
USB 2.0 (Type A) x 2 |
Power supply voltage |
5 Vdc ±5% |
Maximum current supplied |
500 mA/port |
Maximum transmission distance |
5 m (16.4 ft) |
USB (mini-B) interface |
|
Connector |
USB 2.0 (mini-B) x 1 |
Maximum transmission distance |
5 m (16.4 ft) |
Ethernet interface |
|
Standard |
IEEE802.3i/IEEE802.3u/IEEE802.3ab, 10BASE-T/ 100BASE-TX/ 1000BASE-T*1 |
Connector |
Modular jack (RJ-45) x 1 |
SD Card interface |
|
SD Card |
SD Card slot (System) x 1 SD Card slot (Storage) x 1 |
Expansion unit interface |
|
Expansion unit |
Fieldbus unit x 1 |
Sound output interface |
|
Speaker output |
70 mW (Rated Load: 8 Ω, Frequency: 1 kHz) |
LINE output |
Rated load: 10 kΩ or more |
Connector |
2-piece terminal block (AUX) x 1 |
AUX output interface |
|
AUX output |
Alarm output/Buzzer output |
Rated voltage |
24 Vdc |
Rated current |
50 mA |
Connector |
2-piece terminal block (AUX) x 1 |
*1 For 1000BASE-T communication, use twisted pair Ethernet cables with a rating of category 5e or higher.
HMIDT35X |
HMIDT65X |
HMIDT75X |
|
---|---|---|---|
Display Type |
TFT Color LCD (high brightness) |
||
Display Size |
7” |
12.1” |
15.6” |
Resolution |
800 x 480 pixels (WVGA) |
1,280 x 800 pixels (WXGA) |
1,366 x 768 pixels (FWXGA) |
Effective display area (W x H) |
152.4 x 91.4 mm (6.00 x 3.60 in) |
261.1 x 163.2 mm (10.28 x 6.43 in) |
344.2 x 193.5 mm (13.55 x 7.62 in) |
Display colors |
262,144 colors |
||
Backlight |
White LED (Not user replaceable. When replacement is required, contact your local distributor.) |
||
Backlight service life |
50,000 hours or more (continous operation at 25 °C(77 °F) before backlight brightness decreases to 50%) |
||
Brightness control |
0...100 (Adjusted with touch panel or software) |
||
Brightness (LCD panel) |
1000 cd/m2 (Typ.) |