The
dialog box with opens when you select a trend variable in the tree view of the . It allows you to configure which variables and parameters should be recorded and how they are displayed.The tracing. The trend variables are displayed in the left part of the window in a tree structure. The top node is titled with the trend name.
dialog box with corresponds to the dialog box forTo choose the variable settings, select the desired variable in the tree view on the left-hand side. The present settings are displayed in the right part of the dialog box. To modify the variable settings later, select the variable entry in the tree view and use the
dialog box again.
Parameter |
Description |
---|---|
/ |
Enter the IEC variable from which values shall be acquired. The variable / parameter must have a valid type. A valid type is an IEC variable, a property, a reference, the contents of a pointer, or an array element of the application. Allowed types are all IEC basic types, except STRING, WSTRING or ARRAY. Enumerations are also allowed, whose basic type is not a STRING, a WSTRING or an ARRAY. Click the button to open the Input Assistant that allows you to obtain a valid entry. Controllers that support trend recording provide a list if you click the Input Assistant. Edit or verify the variable settings. parameter. If you want to create the trend of a device parameter, select the item from this list. Then you can find one with the help of the |
|
Y-axis of the trend diagram that displays the . The list provides the default Y-axis and the configured Y-axes.To configure already available y-axes, right-click the trend visualization element and execute the command Configure Trend Display Settings... from the contextual menu (or click the property from the Properties view). |
|
If the option is selected, the name of the IEC variable is displayed by the visualization in the trend diagram in runtime mode. If the option is not selected, the is displayed. |
|
Enter text that is displayed instead of the variable name in the Legend assigned to the trend visualization element by having selected a Legend in the Properties view. This text is inserted in the GlobalTextList object where it can be localized.
Example: If you do not enter text in this box, the option is selected by default, and only the name of the variable is displayed.
Example: This is only applicable if a legend is assigned to the trend element. |
|
|
|
Color with which the variable is displayed in the trend diagram. Click |
|
Defines how the acquired values are displayed as a line chart. Use the option for large amounts of data. As a prerequisite, the must be set to .Defines how the acquired values are displayed as a line chart: |
|
Width of the line in pixels.
Example: |
|
Select the display of the line: |
|
Defines how the acquired values are displayed as a dot chart: |
|
As a prerequisite, the must be set to .Select the filling of the area: |
|
If selected, the area is filled with the selected color. As a prerequisite, the must be set to . |
|
Enter a value between 0...255 for defining the transparency of the selected color.
Examples: As a prerequisite, the must be set to . |
|
If this option is activated, a message is displayed when the variable value is under the lower limit. |
|
If the value of the trend variable falls below the limit, the variable is displayed in the defined for values below the limit. |
|
Color in which the variable is displayed when under the lower limit. |
|
If this option is activated, a message is displayed when the variable value is above the upper limit. |
|
If the value of the trend variable exceeds the limit, the variable is displayed in the defined for values above the limit. |
|
Color in which the variable is displayed when above the upper limit. |
A valid trend variable can be an IEC variable, a property, a reference, the contents of a pointer, an ARRAY element, or an enumeration, as long as the type is not STRING, WSTRING, or ARRAY.