The function block SystemPowerBasic returns power information and resets the power registers of the system avatar.
|
Input |
Data type |
Description |
|---|---|---|
|
iq_TeSysIslandRef |
FB_TeSys_island |
Reference to the TeSys island device. |
|
i_xExecute |
BOOL |
Upon a rising edge of this input, the function block starts the execution. The outputs q_xDone, q_xError, q_etResult, and q_etResultMsg are reset with the falling edge of i_xExecute. Refer to Behavior of Function Blocks with the Input i_xExecute. |
|
i_xResetMaxActivePower |
BOOL |
If this input is set to TRUE, the value of the parameter q_udiMaxActivePower and the associated time stamp q_stMaxActivePowerTimestamp are reset. |
|
i_xResetMaxReactivePower |
BOOL |
If this input is set to TRUE, the value of the parameter q_udiMaxReactivePower and the associated time stamp q_stMaxReactivePowerTimestamp are reset. |
|
i_xResetMinPowerFactor |
BOOL |
If this input is set to TRUE:
|
|
i_xResetMaxPowerFactor |
BOOL |
If this input is set to TRUE:
|
|
Output |
Data type |
Description |
|---|---|---|
|
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
|
q_etResult |
ET_Result |
Provides diagnostic and status information as a numeric value. |
|
q_sResultMsg |
STRING[30] |
Provides additional diagnostic and status information as a text message. |
|
q_xBusy |
BOOL |
If this output is set to TRUE, the function block execution is in progress. |
|
q_xDone |
BOOL |
If this output is set to TRUE, the execution has been completed successfully. |
|
q_udiInstActivePower |
UDINT |
Total active power for the avatar. (Unit: W) |
|
q_udiMaxActivePower |
UDINT |
Maximum value of the active power for the avatar. (Unit: W) |
|
q_stMaxActivePowerTimestamp |
SysTimeRtc.RTS_SYSTIMEDATE |
Date and time when the maximum active power value was recorded. Refer to the SysTimeRtc library. |
|
q_udiInstReactivePower |
UDINT |
Total reactive power for the avatar. (Unit: VAR) |
|
q_udiMaxReactivePower |
UDINT |
Maximum value of the reactive power for the avatar. (Unit: VAR) |
|
q_stMaxReactivePowerTimestamp |
SysTimeRtc.RTS_SYSTIMEDATE |
Date and time when the maximum reactive power value was recorded. Refer to the SysTimeRtc library. |
|
q_usiPowerFactor |
USINT |
Power factor value. |
|
q_usiMinPowerFactor |
USINT |
Minimum power factor value. |
|
q_usiMaxPowerFactor |
USINT |
Maximum power factor value. |
|
q_stMinPowerFactorTimestamp |
SysTimeRtc.RTS_SYSTIMEDATE |
Date and time when the minimum power factor value was recorded. Refer to the SysTimeRtc library. |
|
q_stMaxPowerFactorTimestamp |
SysTimeRtc.RTS_SYSTIMEDATE |
Date and time when the maximum power factor value was recorded. Refer to the SysTimeRtc library. |