USB Data Transfer Cable (XBT ZG935) - USB Driver Installation
Follow the procedure described below to prevent damage to the cable connector or the unit.
oDo not connect the USB data transfer cable until told to do so in the instructions.
oWhen connecting the USB data transfer cable to the PC or to the unit, insert the cable’s connector at the correct 90° angle.
oWhen disconnecting the cable, make sure to hold the connector, not the cable itself.
oIf the cable is unplugged from the port designated during installation and connected to a different port, the OS will not recognize the new port. Therefore, make sure to always use the port designated during installation.
oIf the installation does not complete successfully, restart the PC and quit all resident applications before re-installing the software.
NOTE: Vijeo Designer must be installed before installing the USB driver.
Installation Procedure for Windows 2000, XP, and Vista
Step |
Action |
---|---|
1 |
Insert the Vijeo Designer Installation CD-ROM into your CD-ROM drive. The Setup window for Vijeo Designer should open automatically. If not, at the Windows Start menu, click Run and type x:\install.exe (where x is your CR-ROM drive name). |
2 |
In the install menu, select USB Driver. |
3 |
Select the driver you want to install from the window that appears. For the XBT ZG935 USB cable, select Install USB driver for XBTGT2000 Series and higher. |
4 |
A popup window appears stating the installation of the driver was successful. |
5 |
Connect the USB cable to the computer. Windows should automatically detect the cable and state that the device is now ready to use. |
Step |
Action |
---|---|
1 |
On the target machine, make sure the USB cable is physically connected to the USB port. |
2 |
On the PC, make sure the USB cable is physically connected to the USB port. |
3 |
On the desktop, right-click My Computer and click Properties. |
4 |
In the System Properties dialog box, select the Hardware tab, and then click Device Manager. |
5 |
In the Device Manager, the USB link cable (XBT ZG935) should display below the USB controller. |
Problem/Symptom |
Solution |
---|---|
The USB cable is not recognized. |
Connect the cable correctly, or restart your PC. Also, when connecting a USB hub, make sure to connect it directly to your PC’s USB port. |
Overcurrent occurred |
|
The Plug and Play is not functioning correctly. |
|
You are unable to use the USB cable after connecting it to a USB hub. |
The power supplied from the hub may be insufficient. Make sure the hub is self-powered. |
Connect the cable directly to the PC USB port. |
|
After installation, a ? is displayed when you try to confirm the cable’s status via the Device Manager. |
The driver has not been installed correctly. Uninstall the driver and re-install it. |
Step |
Action |
---|---|
1 |
Click the USB device icon Stop USB link cable in the Windows task tray and then click Stop USB link cable (XBT ZG935) for Windows 2000, or Safely remove USB link cable (XBT ZG935) for Windows XP. |
2 |
When the Safe To Remove Hardware message box appears, remove the USB download cable. |
3 |
Click OK to close the message box. |