Offline Settings

Introduction

The offline settings cannot be changed while a user application is running.

Offline Tab

See the Vijeo Designer online help for information on accessing the offline settings tab.

Changing Network Settings

Step

Action

1

In the Settings menu, touch the Offline tab.

2

Touch the Network icon.

3

Touch any of the three fields (IP Address, Subnet Mask, or Default Gateway) and a keypad will appear.

4

Enter the desired network addresses.

 

NOTE: To apply changes to the network settings restart the unit by touching To Run Mode and return to the application.

Changing the Buzzer Settings

Step

Action

1

In the Settings menu, touch the Offline tab.

2

Touch the Buzzer icon.

3

Touch the desired buzzer mode. The factory setting is When Press Touch Object.

oNone: Selecting this will turn the buzzer OFF.

oWhen Press Touch Object: The buzzer will only sound when a Touch Object is touched.

Changing Backlight Control

Step

Action

1

In the Settings menu, touch the Offline tab.

2

Touch the Backlight icon.

3

In the Backlight Control, define the backlight operations.

oWait: To extend the life of the backlight, you can set up the unit so that it turns off the backlight when the panel is inactive (idle) for the defined period of time, (Idle means the unit panel has not been touched). The factory setting for this item is OFF.

oEnable Touch if Backlight is Burned Out: this setting defines whether the touch panel is enabled or disabled when a backlight burnout is detected. When this feature is cleared and the backlight burns out, touch inputs are ignored to prevent operation errors. the factory setting for this item is OFF.

4

To turn the backlight off automatically after a specified period of time, touch the Wait checkbox and then set the idle time.

Option

Configure the COM1 port as a power supply.