Parts Identification

HMIGK2310/5310

Front

G-SE-0049639.1.gif-high.gif

 

 

A: Dynamic function keys*1

B: Status LED

C: Static function keys*1

D: Cursor keys

E: Mouse pointer*2

F: Alphanumeric keypad

 

*1 Function keys run the operations defined in your screen editing software. For more information, refer to the associated manual.

*2 The Mouse Pointer controls the cursor and activates objects on the terminal. To move the cursor: Push the Mouse Pointer in the direction you want the cursor to move. To activate an object: Position the cursor above an object and press the Mouse Pointer’s right or left button.

NOTE: For more information on key settings and operations, refer to your screen editing software manual.

HMIGK2310

Rear/Right

G-SE-0049640.1.gif-high.gif

 

 

Bottom

G-SE-0049641.1.gif-high.gif

 

 

A: SD Card access LED*1

B: USB (Type A) interface (USB1)*2

C: Serial interface (COM1)*2: RS-232C

D: Serial interface (COM2)*2: RS-485

E: COM2 LED*1

F: Ethernet interface (ETHERNET)*2

G: USB (mini-B) interface (USB2)*2

H: SD Card/battery cover

I: Power plug connector

 

*1 Refer to LED Indications.

*2 Refer to Interface Specifications.

Caution_Color.gifCAUTION

RISK OF BURNING INJURY

Do not connect the Modbus RJ-45 communication cable to the Ethernet interface.

Failure to follow these instructions can result in injury or equipment damage.

HMIGK5310

Rear

G-SE-0049643.1.gif-high.gif

 

 

Bottom

G-SE-0049644.1.gif-high.gif

 

 

A: SD Card access LED*1

B: Power plug connector

C: USB (mini-B) interface (USB2)*2

D: Ethernet interface (ETHERNET)*2

E: COM2 LED*1

F: Serial interface (COM2)*2: RS-485

G: Serial interface (COM1)*2: RS-232C

H: USB (Type A) interface (USB1)*2

I: SD Card/battery cover

 

*1 Refer to LED Indications.

*2 Refer to Interface Specifications.

Caution_Color.gifCAUTION

RISK OF BURNING INJURY

Do not connect the Modbus RJ-45 communication cable to the Ethernet interface.

Failure to follow these instructions can result in injury or equipment damage.