Structural Specifications

 

Grounding

Functional grounding: Grounding resistance of 100 Ω, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (same for FG and SG terminals).

Cooling method

Natural air circulation

Structure*1

IP65, Type 1, Type 4X (indoor use only), Type 13

* on the front panel when properly installed in an enclosure.

External dimensions

Refer to Dimensions.

Panel cutout dimensions

Refer to Panel Cutout Dimensions

Weight

HMIGK2310: 1.8 kg (3.97 lb or less)

HMIGK5310: 3.3 kg (7.28 lb or less)

*1 The front face of this product, installed in a solid panel, has been tested using conditions equivalent to the standards shown in the specification. Even though this product's level of resistance is equivalent to these standards, oils that should have no effect on this product can possibly harm this product. This can occur in areas where either vaporized oils are present, or where low viscosity cutting oils are allowed to adhere to this product for long periods of time. If this product 's front face protection sheet peels off, these conditions can lead to the ingress of oil into this product and separate protection measures are suggested.

Also, if non-approved oils are present, they may cause deformation or corrosion of the front panel's plastic cover. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product 's operating environment. If the installation gasket is used for a long period of time, or if this product and its gasket are removed from the panel, the original level of protection cannot be kept. To maintain the original protection level, be sure to replace the installation gasket regularly.

Caution_Color.gifCAUTION

EQUIPMENT DAMAGE

oEnsure this product is not in permanent and direct contact with oils.

oDo not press on the display of this product with excessive force or with a hard object.

oDo not press on the touch panel with a pointed object, such as the tip of a mechanical pencil or a screwdriver.

Failure to follow these instructions can result in injury or equipment damage.

Caution_Color.gifCAUTION

EQUIPMENT DAMAGE

Do not expose the device to direct sunlight.

Failure to follow these instructions can result in injury or equipment damage.

NOTICE

STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS

oStore this product in areas where temperatures are within the product’s specifications.

oDo not restrict or block this product’s ventilation slots.

Failure to follow these instructions can result in equipment damage.

NOTICE

GASKET AGING

oInspect the gasket periodically as required by your operating environment to keep the initial IP level.

oChange the gasket at least once a year, or as soon as scratches or dirt become visible.

Failure to follow these instructions can result in equipment damage.